Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2.5-20J14 $173.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 14 mm N/A 50 mm N/A 55 mm N/A 40 mm N/A
7066
173.88
NSU2.5-20J15 $173.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 40 mm N/A
7067
173.88
NSU2.5-22 $151.94 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 22 N/A S1 N/A 12 mm N/A 55 mm N/A 60 mm N/A 40 mm N/A
7068
151.94
NSU2.5-22J12 $164.71 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 12 mm N/A 55 mm N/A 60 mm N/A 40 mm N/A
7069
164.71
NSU2.5-22J14 $176.76 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 14 mm N/A 55 mm N/A 60 mm N/A 40 mm N/A
7070
176.76
NSU2.5-22J15 $176.76 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 15 mm N/A 55 mm N/A 60 mm N/A 40 mm N/A
7071
176.76
NSU2.5-22J16 $176.76 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 16 mm N/A 55 mm N/A 60 mm N/A 40 mm N/A
7072
176.76
NSU2.5-22J17 $176.76 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 17 mm N/A 55 mm N/A 60 mm N/A 40 mm N/A
7073
176.76
NSU2.5-22J18 $176.76 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 18 mm N/A 55 mm N/A 60 mm N/A 40 mm N/A
7074
176.76
NSU2.5-22J19 $176.76 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 19 mm N/A 55 mm N/A 60 mm N/A 40 mm N/A
7075
176.76
NSU2.5-24 $159.46 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 24 N/A S1 N/A 12 mm N/A 60 mm N/A 65 mm N/A 40 mm N/A
7076
159.46
NSU2.5-24J12 $171.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 12 mm N/A 60 mm N/A 65 mm N/A 40 mm N/A
7077
171.62
NSU2.5-24J14 $183.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 14 mm N/A 60 mm N/A 65 mm N/A 40 mm N/A
7078
183.62
NSU2.5-24J15 $183.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 15 mm N/A 60 mm N/A 65 mm N/A 40 mm N/A
7079
183.62
NSU2.5-24J16 $183.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 16 mm N/A 60 mm N/A 65 mm N/A 40 mm N/A
7080
183.62
NSU2.5-24J17 $183.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 17 mm N/A 60 mm N/A 65 mm N/A 40 mm N/A
7081
183.62
NSU2.5-24J18 $183.62 N/A N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 18 mm N/A 60 mm N/A 65 mm N/A 40 mm N/A
7082
183.62
NSU2.5-24J19 $183.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 19 mm N/A 60 mm N/A 65 mm N/A 40 mm N/A
7083
183.62
NSU2.5-25 $162.86 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 25 N/A S1 N/A 12 mm N/A 62.5 mm N/A 67.5 mm N/A 40 mm N/A
7084
162.86
NSU2.5-25J12 $174.70 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 12 mm N/A 62.5 mm N/A 67.5 mm N/A 40 mm N/A
7085
174.7
NSU2.5-25J14 $186.68 N/A N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 14 mm N/A 62.5 mm N/A 67.5 mm N/A 40 mm N/A
7086
186.68
NSU2.5-25J15 $186.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 40 mm N/A
7087
186.68
NSU2.5-25J16 $186.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 16 mm N/A 62.5 mm N/A 67.5 mm N/A 40 mm N/A
7088
186.68
NSU2.5-25J17 $186.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 17 mm N/A 62.5 mm N/A 67.5 mm N/A 40 mm N/A
7089
186.68
NSU2.5-25J18 $186.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 18 mm N/A 62.5 mm N/A 67.5 mm N/A 40 mm N/A
7090
186.68
Unit of Measure
« 16 17 18 19 20 »