Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2.5-25J19 $186.68 N/A N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 19 mm N/A 62.5 mm N/A 67.5 mm N/A 40 mm N/A
7091
186.68
NSU2.5-28 $171.43 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 28 N/A S1 N/A 12 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7092
171.43
NSU2.5-28J12 $181.78 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 12 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7093
181.78
NSU2.5-28J14 $193.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 14 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7094
193.91
NSU2.5-28J15 $193.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 15 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7095
193.91
NSU2.5-28J16 $193.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 16 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7096
193.91
NSU2.5-28J17 $193.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 17 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7097
193.91
NSU2.5-28J18 $193.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 18 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7098
193.91
NSU2.5-28J19 $193.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 19 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7099
193.91
NSU2.5-28J20 $193.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 20 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7100
193.91
NSU2.5-28J22 $193.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 22 mm N/A 70 mm N/A 75 mm N/A 40 mm N/A
7101
193.91
NSU2.5-30 $179.84 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 30 N/A S1 N/A 12 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7102
179.84
NSU2.5-30J12 $192.78 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 12 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7103
192.78
NSU2.5-30J14 $203.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 14 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7104
203.24
NSU2.5-30J15 $203.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7105
203.24
NSU2.5-30J16 $203.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 16 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7106
203.24
NSU2.5-30J17 $203.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 17 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7107
203.24
NSU2.5-30J18 $203.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 18 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7108
203.24
NSU2.5-30J19 $203.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 19 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7109
203.24
NSU2.5-30J20 $203.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7110
203.24
NSU2.5-30J22 $203.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 22 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7111
203.24
NSU2.5-30J25 $200.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 25 mm N/A 75 mm N/A 80 mm N/A 40 mm N/A
7112
200.38
NSU2.5-32 $200.87 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 32 N/A S1 N/A 12 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7113
200.87
NSU2.5-32J12 $212.30 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 12 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7114
212.3
NSU2.5-32J14 $224.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 14 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7115
224.33
Unit of Measure
« 21 22 23 24 25 »