KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2.5-32J15 | $224.33 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 15 mm | N/A 80 mm | N/A 85 mm | N/A 40 mm |
N/A
7116 |
224.33 |
| NSU2.5-32J16 | $224.33 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 16 mm | N/A 80 mm | N/A 85 mm | N/A 40 mm |
N/A
7117 |
224.33 |
| NSU2.5-32J17 | $222.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 17 mm | N/A 80 mm | N/A 85 mm | N/A 40 mm |
N/A
7118 |
222.61 |
| NSU2.5-32J18 | $222.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 18 mm | N/A 80 mm | N/A 85 mm | N/A 40 mm |
N/A
7119 |
222.61 |
| NSU2.5-32J19 | $222.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 19 mm | N/A 80 mm | N/A 85 mm | N/A 40 mm |
N/A
7120 |
222.61 |
| NSU2.5-32J20 | $222.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 85 mm | N/A 40 mm |
N/A
7121 |
222.61 |
| NSU2.5-32J22 | $222.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 85 mm | N/A 40 mm |
N/A
7122 |
222.61 |
| NSU2.5-32J25 | $222.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 85 mm | N/A 40 mm |
N/A
7123 |
222.61 |
| NSU2.5-34 | $204.40 |
N/A
|
N/A Plain | N/A 2.5 | N/A 34 | N/A S1 | N/A 12 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7124 |
204.4 |
| NSU2.5-34J12 | $216.23 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 12 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7125 |
216.23 |
| NSU2.5-34J14 | $228.35 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 14 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7126 |
228.35 |
| NSU2.5-34J15 | $228.35 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 15 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7127 |
228.35 |
| NSU2.5-34J16 | $228.35 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 16 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7128 |
228.35 |
| NSU2.5-34J17 | $228.35 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 17 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7129 |
228.35 |
| NSU2.5-34J18 | $228.35 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 18 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7130 |
228.35 |
| NSU2.5-34J19 | $228.35 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 19 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7131 |
228.35 |
| NSU2.5-34J20 | $226.64 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 20 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7132 |
226.64 |
| NSU2.5-34J22 | $226.64 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 22 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7133 |
226.64 |
| NSU2.5-34J25 | $226.64 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 25 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7134 |
226.64 |
| NSU2.5-34J28 | $224.92 | N/A | N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 28 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7135 |
224.92 |
| NSU2.5-34J30 | $224.92 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 30 mm | N/A 85 mm | N/A 90 mm | N/A 40 mm |
N/A
7136 |
224.92 |
| NSU2.5-35 | $220.69 | N/A | N/A Plain | N/A 2.5 | N/A 35 | N/A S1 | N/A 12 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7137 |
220.69 |
| NSU2.5-35J12 | $232.06 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 12 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7138 |
232.06 |
| NSU2.5-35J14 | $244.26 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 14 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7139 |
244.26 |
| NSU2.5-35J15 | $244.26 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 15 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7140 |
244.26 |