KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2.5-35J16 | $244.26 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 16 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7141 |
244.26 |
| NSU2.5-35J17 | $244.26 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 17 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7142 |
244.26 |
| NSU2.5-35J18 | $244.26 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 18 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7143 |
244.26 |
| NSU2.5-35J19 | $244.26 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 19 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7144 |
244.26 |
| NSU2.5-35J20 | $244.26 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 20 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7145 |
244.26 |
| NSU2.5-35J22 | $244.26 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 22 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7146 |
244.26 |
| NSU2.5-35J25 | $242.55 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 25 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7147 |
242.55 |
| NSU2.5-35J28 | $242.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 28 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7148 |
242.55 |
| NSU2.5-35J30 | $242.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 30 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7149 |
242.55 |
| NSU2.5-35J32 | $240.84 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 32 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 40 mm |
N/A
7150 |
240.84 |
| NSU2.5-36 | $220.98 |
N/A
|
N/A Plain | N/A 2.5 | N/A 36 | N/A S1 | N/A 12 mm | N/A 90 mm | N/A 95 mm | N/A 42 mm |
N/A
7151 |
220.98 |
| NSU2.5-36J12 | $233.96 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 12 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7152 |
233.96 |
| NSU2.5-36J14 | $244.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 14 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7153 |
244.47 |
| NSU2.5-36J15 | $244.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7154 |
244.47 |
| NSU2.5-36J16 | $244.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7155 |
244.47 |
| NSU2.5-36J17 | $244.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7156 |
244.47 |
| NSU2.5-36J18 | $244.47 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7157 |
244.47 |
| NSU2.5-36J19 | $244.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7158 |
244.47 |
| NSU2.5-36J20 | $244.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7159 |
244.47 |
| NSU2.5-36J22 | $244.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7160 |
244.47 |
| NSU2.5-36J25 | $242.75 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7161 |
242.75 |
| NSU2.5-36J28 | $242.75 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7162 |
242.75 |
| NSU2.5-36J30 | $242.75 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7163 |
242.75 |
| NSU2.5-36J32 | $241.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 95 mm | N/A 40 mm |
N/A
7164 |
241.04 |
| NSU2.5-40 | $245.69 |
N/A
|
N/A Plain | N/A 2.5 | N/A 40 | N/A S1 | N/A 15 mm | N/A 100 mm | N/A 105 mm | N/A 40 mm |
N/A
7165 |
245.69 |