KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2.5-45 | $253.07 | N/A | N/A Plain | N/A 2.5 | N/A 45 | N/A S1 | N/A 15 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7191 |
253.07 |
| NSU2.5-45J15 | $266.28 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 15 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7192 |
266.28 |
| NSU2.5-45J16 | $278.52 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 16 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7193 |
278.52 |
| NSU2.5-45J17 | $278.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 17 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7194 |
278.52 |
| NSU2.5-45J18 | $278.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 18 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7195 |
278.52 |
| NSU2.5-45J19 | $278.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 19 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7196 |
278.52 |
| NSU2.5-45J20 | $278.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 20 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7197 |
278.52 |
| NSU2.5-45J22 | $278.52 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 22 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7198 |
278.52 |
| NSU2.5-45J25 | $278.52 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 25 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7199 |
278.52 |
| NSU2.5-45J28 | $274.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 28 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7200 |
274.71 |
| NSU2.5-45J30 | $274.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 30 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7201 |
274.71 |
| NSU2.5-45J32 | $274.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 32 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7202 |
274.71 |
| NSU2.5-45J35 | $274.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 35 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 40 mm |
N/A
7203 |
274.71 |
| NSU2.5-48 | $281.48 |
N/A
|
N/A Plain | N/A 2.5 | N/A 48 | N/A S1 | N/A 15 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7204 |
281.48 |
| NSU2.5-48J15 | $294.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 15 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7205 |
294.77 |
| NSU2.5-48J16 | $306.86 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 16 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7206 |
306.86 |
| NSU2.5-48J17 | $306.86 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 17 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7207 |
306.86 |
| NSU2.5-48J18 | $306.86 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 18 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7208 |
306.86 |
| NSU2.5-48J19 | $306.86 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 19 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7209 |
306.86 |
| NSU2.5-48J20 | $306.86 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 20 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7210 |
306.86 |
| NSU2.5-48J22 | $306.86 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7211 |
306.86 |
| NSU2.5-48J25 | $306.86 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7212 |
306.86 |
| NSU2.5-48J28 | $303.05 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7213 |
303.05 |
| NSU2.5-48J30 | $303.05 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7214 |
303.05 |
| NSU2.5-48J32 | $303.05 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 125 mm | N/A 40 mm |
N/A
7215 |
303.05 |