Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2.5-48J35 $303.05 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 48 N/A S1K N/A 35 mm N/A 120 mm N/A 125 mm N/A 40 mm N/A
7216
303.05
NSU2.5-50 $286.28 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 50 N/A S1 N/A 15 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7217
286.28
NSU2.5-50J15 $300.81 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 15 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7218
300.81
NSU2.5-50J16 $312.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 16 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7219
312.88
NSU2.5-50J17 $312.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 17 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7220
312.88
NSU2.5-50J18 $312.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 18 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7221
312.88
NSU2.5-50J19 $312.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 19 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7222
312.88
NSU2.5-50J20 $312.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 20 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7223
312.88
NSU2.5-50J22 $312.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 22 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7224
312.88
NSU2.5-50J25 $312.88 N/A N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 25 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7225
312.88
NSU2.5-50J28 $309.07 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 28 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7226
309.07
NSU2.5-50J30 $309.07 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 30 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7227
309.07
NSU2.5-50J32 $309.07 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 32 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7228
309.07
NSU2.5-50J35 $309.07 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 35 mm N/A 125 mm N/A 130 mm N/A 40 mm N/A
7229
309.07
NSU2.5-56 $348.50 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 56 N/A S1 N/A 15 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7230
348.5
NSU2.5-56J15 $360.98 N/A N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 15 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7231
360.98
NSU2.5-56J16 $372.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 16 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7232
372.67
NSU2.5-56J17 $372.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 17 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7233
372.67
NSU2.5-56J18 $372.67 N/A N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 18 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7234
372.67
NSU2.5-56J19 $372.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 19 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7235
372.67
NSU2.5-56J20 $372.67 N/A N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 20 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7236
372.67
NSU2.5-56J22 $372.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 22 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7237
372.67
NSU2.5-56J25 $372.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 25 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7238
372.67
NSU2.5-56J28 $372.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 28 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7239
372.67
NSU2.5-56J30 $372.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 30 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7240
372.67
Unit of Measure
« 26 27 28 29 30 »