Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2.5-70J30 $566.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S1K N/A 30 mm N/A 175 mm N/A 180 mm N/A 40 mm N/A
7266
566.5
NSU2.5-70J32 $559.83 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S1K N/A 32 mm N/A 175 mm N/A 180 mm N/A 40 mm N/A
7267
559.83
NSU2.5-70J35 $559.83 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S1K N/A 35 mm N/A 175 mm N/A 180 mm N/A 40 mm N/A
7268
559.83
NSU2.5-70J40 $559.83 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S1K N/A 40 mm N/A 175 mm N/A 180 mm N/A 40 mm N/A
7269
559.83
NSU3-16 $155.65 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 16 N/A S1 N/A 12 mm N/A 48 mm N/A 54 mm N/A 47 mm N/A
7270
155.65
NSU3-16J12 $169.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 12 mm N/A 48 mm N/A 54 mm N/A 47 mm N/A
7271
169.25
NSU3-18 $164.72 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 18 N/A S1 N/A 12 mm N/A 54 mm N/A 60 mm N/A 47 mm N/A
7272
164.72
NSU3-18J12 $176.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 12 mm N/A 54 mm N/A 60 mm N/A 47 mm N/A
7273
176.87
NSU3-18J14 $189.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 14 mm N/A 54 mm N/A 60 mm N/A 47 mm N/A
7274
189.74
NSU3-18J15 $189.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 15 mm N/A 54 mm N/A 60 mm N/A 47 mm N/A
7275
189.74
NSU3-18J16 $189.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 16 mm N/A 54 mm N/A 60 mm N/A 47 mm N/A
7276
189.74
NSU3-18J17 $189.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 17 mm N/A 54 mm N/A 60 mm N/A 47 mm N/A
7277
189.74
NSU3-20 $170.95 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 20 N/A S1 N/A 12 mm N/A 60 mm N/A 66 mm N/A 47 mm N/A
7278
170.95
NSU3-20J12 $182.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 12 mm N/A 60 mm N/A 66 mm N/A 47 mm N/A
7279
182.09
NSU3-20J14 $194.92 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 14 mm N/A 60 mm N/A 66 mm N/A 47 mm N/A
7280
194.92
NSU3-20J15 $194.92 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 47 mm N/A
7281
194.92
NSU3-20J16 $194.92 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 16 mm N/A 60 mm N/A 66 mm N/A 47 mm N/A
7282
194.92
NSU3-20J17 $194.92 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 17 mm N/A 60 mm N/A 66 mm N/A 47 mm N/A
7283
194.92
NSU3-22 $184.36 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 22 N/A S1 N/A 12 mm N/A 66 mm N/A 72 mm N/A 47 mm N/A
7284
184.36
NSU3-22J12 $193.70 N/A N/A Finished N/A 3 N/A 22 N/A S1K N/A 12 mm N/A 66 mm N/A 72 mm N/A 47 mm N/A
7285
193.7
NSU3-22J14 $206.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 14 mm N/A 66 mm N/A 72 mm N/A 47 mm N/A
7286
206.63
NSU3-22J15 $206.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 15 mm N/A 66 mm N/A 72 mm N/A 47 mm N/A
7287
206.63
NSU3-22J16 $206.63 N/A N/A Finished N/A 3 N/A 22 N/A S1K N/A 16 mm N/A 66 mm N/A 72 mm N/A 47 mm N/A
7288
206.63
NSU3-22J17 $206.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 17 mm N/A 66 mm N/A 72 mm N/A 47 mm N/A
7289
206.63
NSU3-22J18 $206.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 18 mm N/A 66 mm N/A 72 mm N/A 47 mm N/A
7290
206.63
Unit of Measure
« 26 27 28 29 30 »