KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU1-50J16 | $158.37 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
6641 |
158.37 |
| NSU1-50J17 | $158.37 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
6642 |
158.37 |
| NSU1-60 | $142.96 |
N/A
|
N/A Plain | N/A 1 | N/A 60 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6643 |
142.96 |
| NSU1-60J10 | $157.02 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6644 |
157.02 |
| NSU1-60J12 | $166.15 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6645 |
166.15 |
| NSU1-60J14 | $166.15 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6646 |
166.15 |
| NSU1-60J15 | $166.15 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6647 |
166.15 |
| NSU1-60J16 | $166.15 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6648 |
166.15 |
| NSU1-60J17 | $166.15 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6649 |
166.15 |
| NSU1-60J18 | $166.15 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6650 |
166.15 |
| NSU1-60J19 | $166.15 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6651 |
166.15 |
| NSU1-60J20 | $166.15 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6652 |
166.15 |
| NSU1-60J22 | $166.15 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
6653 |
166.15 |
| NSU1-70 | $148.42 |
N/A
|
N/A Plain | N/A 1 | N/A 70 | N/A S1 | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6654 |
148.42 |
| NSU1-70J10 | $162.01 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6655 |
162.01 |
| NSU1-70J12 | $171.10 | N/A | N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6656 |
171.1 |
| NSU1-70J14 | $171.10 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 14 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6657 |
171.1 |
| NSU1-70J15 | $171.10 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6658 |
171.1 |
| NSU1-70J16 | $171.10 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6659 |
171.1 |
| NSU1-70J17 | $171.10 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6660 |
171.1 |
| NSU1-70J18 | $171.10 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6661 |
171.1 |
| NSU1-70J19 | $171.10 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 19 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6662 |
171.1 |
| NSU1-70J20 | $171.10 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 20 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6663 |
171.1 |
| NSU1-70J22 | $171.10 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
6664 |
171.1 |
| NSU1-80 | $154.07 |
N/A
|
N/A Plain | N/A 1 | N/A 80 | N/A S1 | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
6665 |
154.07 |