Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU3-28J15 $222.65 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 15 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7316
222.65
NSU3-28J16 $235.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 16 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7317
235.81
NSU3-28J17 $235.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 17 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7318
235.81
NSU3-28J18 $235.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 18 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7319
235.81
NSU3-28J19 $235.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 19 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7320
235.81
NSU3-28J20 $235.81 N/A N/A Finished N/A 3 N/A 28 N/A S1K N/A 20 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7321
235.81
NSU3-28J22 $235.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 22 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7322
235.81
NSU3-28J25 $234.10 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 25 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7323
234.1
NSU3-28J28 $234.10 N/A N/A Finished N/A 3 N/A 28 N/A S1K N/A 28 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7324
234.1
NSU3-28J30 $232.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 30 mm N/A 84 mm N/A 90 mm N/A 47 mm N/A
7325
232.38
NSU3-30 $233.34 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 30 N/A S1 N/A 15 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7326
233.34
NSU3-30J15 $246.10 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 15 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7327
246.1
NSU3-30J16 $259.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 16 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7328
259.33
NSU3-30J17 $259.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 17 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7329
259.33
NSU3-30J18 $259.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 18 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7330
259.33
NSU3-30J19 $259.33 N/A N/A Finished N/A 3 N/A 30 N/A S1K N/A 19 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7331
259.33
NSU3-30J20 $257.61 N/A N/A Finished N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7332
257.61
NSU3-30J22 $257.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 22 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7333
257.61
NSU3-30J25 $257.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 25 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7334
257.61
NSU3-30J28 $255.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 28 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7335
255.9
NSU3-30J30 $255.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 30 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7336
255.9
NSU3-30J32 $255.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 32 mm N/A 90 mm N/A 96 mm N/A 47 mm N/A
7337
255.9
NSU3-32 $256.70 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 32 N/A S1 N/A 15 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7338
256.7
NSU3-32J15 $266.98 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 15 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7339
266.98
NSU3-32J16 $279.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 16 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7340
279.96
Unit of Measure
« 26 27 28 29 30 »