KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU3-32J17 | $279.96 | N/A | N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 17 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7341 |
279.96 |
| NSU3-32J18 | $279.96 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 18 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7342 |
279.96 |
| NSU3-32J19 | $279.96 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 19 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7343 |
279.96 |
| NSU3-32J20 | $279.96 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 20 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7344 |
279.96 |
| NSU3-32J22 | $279.96 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7345 |
279.96 |
| NSU3-32J25 | $279.96 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7346 |
279.96 |
| NSU3-32J28 | $279.96 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7347 |
279.96 |
| NSU3-32J30 | $279.96 | N/A | N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7348 |
279.96 |
| NSU3-32J32 | $278.24 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7349 |
278.24 |
| NSU3-32J35 | $278.24 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7350 |
278.24 |
| NSU3-34 | $258.93 |
N/A
|
N/A Plain | N/A 3 | N/A 34 | N/A S1 | N/A 15 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7351 |
258.93 |
| NSU3-34J15 | $272.65 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 15 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7352 |
272.65 |
| NSU3-34J16 | $285.62 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 16 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7353 |
285.62 |
| NSU3-34J17 | $281.81 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 17 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7354 |
281.81 |
| NSU3-34J18 | $281.81 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 18 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7355 |
281.81 |
| NSU3-34J19 | $281.81 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 19 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7356 |
281.81 |
| NSU3-34J20 | $281.81 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 20 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7357 |
281.81 |
| NSU3-34J22 | $281.81 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 22 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7358 |
281.81 |
| NSU3-34J25 | $281.81 | N/A | N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 25 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7359 |
281.81 |
| NSU3-34J28 | $281.81 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 28 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7360 |
281.81 |
| NSU3-34J30 | $281.81 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 30 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7361 |
281.81 |
| NSU3-34J32 | $281.81 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 32 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7362 |
281.81 |
| NSU3-34J35 | $280.10 |
N/A
|
N/A Finished | N/A 3 | N/A 34 | N/A S1K | N/A 35 mm | N/A 102 mm | N/A 108 mm | N/A 47 mm |
N/A
7363 |
280.1 |
| NSU3-35 | $265.75 |
N/A
|
N/A Plain | N/A 3 | N/A 35 | N/A S1 | N/A 15 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7364 |
265.75 |
| NSU3-35J15 | $280.86 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 15 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7365 |
280.86 |