KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU3-45J40 | $387.98 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S1K | N/A 40 mm | N/A 135 mm | N/A 141 mm | N/A 47 mm |
N/A
7416 |
387.98 |
| NSU3-48 | $372.42 |
N/A
|
N/A Plain | N/A 3 | N/A 48 | N/A S1 | N/A 20 mm | N/A 144 mm | N/A 150 mm | N/A 47 mm |
N/A
7417 |
372.42 |
| NSU3-48J20 | $386.30 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 20 mm | N/A 144 mm | N/A 150 mm | N/A 47 mm |
N/A
7418 |
386.3 |
| NSU3-48J22 | $399.69 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 22 mm | N/A 144 mm | N/A 150 mm | N/A 47 mm |
N/A
7419 |
399.69 |
| NSU3-48J25 | $399.69 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 47 mm |
N/A
7420 |
399.69 |
| NSU3-48J28 | $399.69 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 28 mm | N/A 144 mm | N/A 150 mm | N/A 47 mm |
N/A
7421 |
399.69 |
| NSU3-48J30 | $399.69 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 30 mm | N/A 144 mm | N/A 150 mm | N/A 47 mm |
N/A
7422 |
399.69 |
| NSU3-48J32 | $399.69 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 32 mm | N/A 144 mm | N/A 150 mm | N/A 47 mm |
N/A
7423 |
399.69 |
| NSU3-48J35 | $393.02 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 35 mm | N/A 144 mm | N/A 150 mm | N/A 47 mm |
N/A
7424 |
393.02 |
| NSU3-48J40 | $393.02 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 40 mm | N/A 144 mm | N/A 150 mm | N/A 47 mm |
N/A
7425 |
393.02 |
| NSU3-50 | $374.36 |
N/A
|
N/A Plain | N/A 3 | N/A 50 | N/A S1 | N/A 20 mm | N/A 150 mm | N/A 156 mm | N/A 47 mm |
N/A
7426 |
374.36 |
| NSU3-50J20 | $387.70 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S1K | N/A 20 mm | N/A 150 mm | N/A 156 mm | N/A 47 mm |
N/A
7427 |
387.7 |
| NSU3-50J22 | $401.09 | N/A | N/A Finished | N/A 3 | N/A 50 | N/A S1K | N/A 22 mm | N/A 150 mm | N/A 156 mm | N/A 47 mm |
N/A
7428 |
401.09 |
| NSU3-50J25 | $401.09 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S1K | N/A 25 mm | N/A 150 mm | N/A 156 mm | N/A 47 mm |
N/A
7429 |
401.09 |
| NSU3-50J28 | $401.09 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S1K | N/A 28 mm | N/A 150 mm | N/A 156 mm | N/A 47 mm |
N/A
7430 |
401.09 |
| NSU3-50J30 | $401.09 | N/A | N/A Finished | N/A 3 | N/A 50 | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 47 mm |
N/A
7431 |
401.09 |
| NSU3-50J32 | $401.09 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 156 mm | N/A 47 mm |
N/A
7432 |
401.09 |
| NSU3-50J35 | $401.09 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 156 mm | N/A 47 mm |
N/A
7433 |
401.09 |
| NSU3-50J40 | $394.42 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 156 mm | N/A 47 mm |
N/A
7434 |
394.42 |
| NSU3-56 | $6.49 |
N/A
|
N/A Plain | N/A 3 | N/A 56 | N/A S1 | N/A 20 mm | N/A 168 mm | N/A 174 mm | N/A 47 mm |
N/A
7435 |
6.49 |
| NSU3-56J20 | $547.75 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S1K | N/A 20 mm | N/A 168 mm | N/A 174 mm | N/A 47 mm |
N/A
7436 |
547.75 |
| NSU3-56J22 | $560.62 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S1K | N/A 22 mm | N/A 168 mm | N/A 174 mm | N/A 47 mm |
N/A
7437 |
560.62 |
| NSU3-56J25 | $560.62 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S1K | N/A 25 mm | N/A 168 mm | N/A 174 mm | N/A 47 mm |
N/A
7438 |
560.62 |
| NSU3-56J28 | $560.62 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S1K | N/A 28 mm | N/A 168 mm | N/A 174 mm | N/A 47 mm |
N/A
7439 |
560.62 |
| NSU3-56J30 | $560.62 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S1K | N/A 30 mm | N/A 168 mm | N/A 174 mm | N/A 47 mm |
N/A
7440 |
560.62 |