KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU3-56J32 | $560.62 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S1K | N/A 32 mm | N/A 168 mm | N/A 174 mm | N/A 47 mm |
N/A
7441 |
560.62 |
| NSU3-56J35 | $560.62 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S1K | N/A 35 mm | N/A 168 mm | N/A 174 mm | N/A 47 mm |
N/A
7442 |
560.62 |
| NSU3-56J40 | $553.96 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S1K | N/A 40 mm | N/A 168 mm | N/A 174 mm | N/A 47 mm |
N/A
7443 |
553.96 |
| NSU3-60 | $582.13 |
N/A
|
N/A Plain | N/A 3 | N/A 60 | N/A S1 | N/A 20 mm | N/A 180 mm | N/A 186 mm | N/A 47 mm |
N/A
7444 |
582.13 |
| NSU3-60J20 | $598.14 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S1K | N/A 20 mm | N/A 180 mm | N/A 186 mm | N/A 47 mm |
N/A
7445 |
598.14 |
| NSU3-60J22 | $610.79 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S1K | N/A 22 mm | N/A 180 mm | N/A 186 mm | N/A 47 mm |
N/A
7446 |
610.79 |
| NSU3-60J25 | $610.79 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S1K | N/A 25 mm | N/A 180 mm | N/A 186 mm | N/A 47 mm |
N/A
7447 |
610.79 |
| NSU3-60J28 | $604.12 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S1K | N/A 28 mm | N/A 180 mm | N/A 186 mm | N/A 47 mm |
N/A
7448 |
604.12 |
| NSU3-60J30 | $604.12 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S1K | N/A 30 mm | N/A 180 mm | N/A 186 mm | N/A 47 mm |
N/A
7449 |
604.12 |
| NSU3-60J32 | $604.12 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S1K | N/A 32 mm | N/A 180 mm | N/A 186 mm | N/A 47 mm |
N/A
7450 |
604.12 |
| NSU3-60J35 | $604.12 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S1K | N/A 35 mm | N/A 180 mm | N/A 186 mm | N/A 47 mm |
N/A
7451 |
604.12 |
| NSU3-60J40 | $604.12 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S1K | N/A 40 mm | N/A 180 mm | N/A 186 mm | N/A 47 mm |
N/A
7452 |
604.12 |
| NSU3-68 | $685.43 |
N/A
|
N/A Plain | N/A 3 | N/A 68 | N/A S1 | N/A 20 mm | N/A 204 mm | N/A 210 mm | N/A 47 mm |
N/A
7453 |
685.43 |
| NSU3-68J20 | $700.77 |
N/A
|
N/A Finished | N/A 3 | N/A 68 | N/A S1K | N/A 20 mm | N/A 204 mm | N/A 210 mm | N/A 47 mm |
N/A
7454 |
700.77 |
| NSU3-68J22 | $713.15 |
N/A
|
N/A Finished | N/A 3 | N/A 68 | N/A S1K | N/A 22 mm | N/A 204 mm | N/A 210 mm | N/A 47 mm |
N/A
7455 |
713.15 |
| NSU3-68J25 | $713.15 |
N/A
|
N/A Finished | N/A 3 | N/A 68 | N/A S1K | N/A 25 mm | N/A 204 mm | N/A 210 mm | N/A 47 mm |
N/A
7456 |
713.15 |
| NSU3-68J28 | $713.15 |
N/A
|
N/A Finished | N/A 3 | N/A 68 | N/A S1K | N/A 28 mm | N/A 204 mm | N/A 210 mm | N/A 47 mm |
N/A
7457 |
713.15 |
| NSU3-68J30 | $713.15 |
N/A
|
N/A Finished | N/A 3 | N/A 68 | N/A S1K | N/A 30 mm | N/A 204 mm | N/A 210 mm | N/A 47 mm |
N/A
7458 |
713.15 |
| NSU3-68J32 | $713.15 |
N/A
|
N/A Finished | N/A 3 | N/A 68 | N/A S1K | N/A 32 mm | N/A 204 mm | N/A 210 mm | N/A 47 mm |
N/A
7459 |
713.15 |
| NSU3-68J35 | $713.15 |
N/A
|
N/A Finished | N/A 3 | N/A 68 | N/A S1K | N/A 35 mm | N/A 204 mm | N/A 210 mm | N/A 47 mm |
N/A
7460 |
713.15 |
| NSU3-68J40 | $706.48 | N/A | N/A Finished | N/A 3 | N/A 68 | N/A S1K | N/A 40 mm | N/A 204 mm | N/A 210 mm | N/A 47 mm |
N/A
7461 |
706.48 |
| NSU3-70 | $759.39 |
N/A
|
N/A Plain | N/A 3 | N/A 70 | N/A S1 | N/A 20 mm | N/A 210 mm | N/A 216 mm | N/A 47 mm |
N/A
7462 |
759.39 |
| NSU3-70J20 | $774.14 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S1K | N/A 20 mm | N/A 210 mm | N/A 216 mm | N/A 47 mm |
N/A
7463 |
774.14 |
| NSU3-70J22 | $786.34 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S1K | N/A 22 mm | N/A 210 mm | N/A 216 mm | N/A 47 mm |
N/A
7464 |
786.34 |
| NSU3-70J25 | $786.34 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S1K | N/A 25 mm | N/A 210 mm | N/A 216 mm | N/A 47 mm |
N/A
7465 |
786.34 |