Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1.5-28J15 $156.50 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 15 mm N/A 42 mm N/A 45 mm N/A 27 mm N/A
6691
156.5
NSU1.5-28J16 $156.50 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 16 mm N/A 42 mm N/A 45 mm N/A 27 mm N/A
6692
156.5
NSU1.5-28J17 $156.50 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 17 mm N/A 42 mm N/A 45 mm N/A 27 mm N/A
6693
156.5
NSU1.5-30 $132.68 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 30 N/A S1 N/A 10 mm N/A 45 mm N/A 48 mm N/A 27 mm N/A
6694
132.68
NSU1.5-30J10 $148.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 10 mm N/A 45 mm N/A 48 mm N/A 27 mm N/A
6695
148.14
NSU1.5-30J12 $158.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 12 mm N/A 45 mm N/A 48 mm N/A 27 mm N/A
6696
158.16
NSU1.5-30J14 $158.16 N/A N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 14 mm N/A 45 mm N/A 48 mm N/A 27 mm N/A
6697
158.16
NSU1.5-30J15 $158.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 15 mm N/A 45 mm N/A 48 mm N/A 27 mm N/A
6698
158.16
NSU1.5-30J16 $158.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 16 mm N/A 45 mm N/A 48 mm N/A 27 mm N/A
6699
158.16
NSU1.5-30J17 $158.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S1K N/A 17 mm N/A 45 mm N/A 48 mm N/A 27 mm N/A
6700
158.16
NSU1.5-32 $137.23 N/A N/A Plain N/A 1.5 N/A 32 N/A S1 N/A 10 mm N/A 48 mm N/A 51 mm N/A 27 mm N/A
6701
137.23
NSU1.5-32J10 $152.11 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 10 mm N/A 48 mm N/A 51 mm N/A 27 mm N/A
6702
152.11
NSU1.5-32J12 $162.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 12 mm N/A 48 mm N/A 51 mm N/A 27 mm N/A
6703
162.12
NSU1.5-32J14 $162.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 14 mm N/A 48 mm N/A 51 mm N/A 27 mm N/A
6704
162.12
NSU1.5-32J15 $162.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 15 mm N/A 48 mm N/A 51 mm N/A 27 mm N/A
6705
162.12
NSU1.5-32J16 $162.12 N/A N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 16 mm N/A 48 mm N/A 51 mm N/A 27 mm N/A
6706
162.12
NSU1.5-32J17 $162.12 N/A N/A Finished N/A 1.5 N/A 32 N/A S1K N/A 17 mm N/A 48 mm N/A 51 mm N/A 27 mm N/A
6707
162.12
NSU1.5-34 $139.24 N/A N/A Plain N/A 1.5 N/A 34 N/A S1 N/A 10 mm N/A 51 mm N/A 54 mm N/A 27 mm N/A
6708
139.24
NSU1.5-34J10 $153.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 34 N/A S1K N/A 10 mm N/A 51 mm N/A 54 mm N/A 27 mm N/A
6709
153.89
NSU1.5-34J12 $163.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 34 N/A S1K N/A 12 mm N/A 51 mm N/A 54 mm N/A 27 mm N/A
6710
163.87
NSU1.5-34J14 $163.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 34 N/A S1K N/A 14 mm N/A 51 mm N/A 54 mm N/A 27 mm N/A
6711
163.87
NSU1.5-34J15 $163.87 N/A N/A Finished N/A 1.5 N/A 34 N/A S1K N/A 15 mm N/A 51 mm N/A 54 mm N/A 27 mm N/A
6712
163.87
NSU1.5-34J16 $163.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 34 N/A S1K N/A 16 mm N/A 51 mm N/A 54 mm N/A 27 mm N/A
6713
163.87
NSU1.5-34J17 $163.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 34 N/A S1K N/A 17 mm N/A 51 mm N/A 54 mm N/A 27 mm N/A
6714
163.87
NSU1.5-35 $141.01 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 35 N/A S1 N/A 10 mm N/A 52.5 mm N/A 55.5 mm N/A 27 mm N/A
6715
141.01
Unit of Measure
1 2 3 4 5 »