KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU1.5-45J10 | $173.06 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 10 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6741 |
173.06 |
| NSU1.5-45J12 | $183.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 12 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6742 |
183.01 |
| NSU1.5-45J14 | $183.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 14 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6743 |
183.01 |
| NSU1.5-45J15 | $183.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 15 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6744 |
183.01 |
| NSU1.5-45J16 | $183.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 16 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6745 |
183.01 |
| NSU1.5-45J17 | $183.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 17 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6746 |
183.01 |
| NSU1.5-45J18 | $183.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 18 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6747 |
183.01 |
| NSU1.5-45J19 | $183.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 19 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6748 |
183.01 |
| NSU1.5-45J20 | $183.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 20 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6749 |
183.01 |
| NSU1.5-45J22 | $183.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 22 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 27 mm |
N/A
6750 |
183.01 |
| NSU1.5-48 | $162.52 |
N/A
|
N/A Plain | N/A 1.5 | N/A 48 | N/A S1 | N/A 10 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6751 |
162.52 |
| NSU1.5-48J10 | $174.40 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 10 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6752 |
174.4 |
| NSU1.5-48J12 | $184.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 12 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6753 |
184.34 |
| NSU1.5-48J14 | $184.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 14 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6754 |
184.34 |
| NSU1.5-48J15 | $184.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 15 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6755 |
184.34 |
| NSU1.5-48J16 | $184.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 16 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6756 |
184.34 |
| NSU1.5-48J17 | $184.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 17 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6757 |
184.34 |
| NSU1.5-48J18 | $184.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6758 |
184.34 |
| NSU1.5-48J19 | $184.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6759 |
184.34 |
| NSU1.5-48J20 | $184.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6760 |
184.34 |
| NSU1.5-48J22 | $184.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 75 mm | N/A 27 mm |
N/A
6761 |
184.34 |
| NSU1.5-50 | $166.82 |
N/A
|
N/A Plain | N/A 1.5 | N/A 50 | N/A S1 | N/A 12 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6762 |
166.82 |
| NSU1.5-50J12 | $178.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 12 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6763 |
178.41 |
| NSU1.5-50J14 | $188.32 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 14 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6764 |
188.32 |
| NSU1.5-50J15 | $188.32 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 15 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6765 |
188.32 |