Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1.5-60J18 $211.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 18 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
6791
211.25
NSU1.5-60J19 $211.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 19 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
6792
211.25
NSU1.5-60J20 $211.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 20 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
6793
211.25
NSU1.5-60J22 $211.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 22 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
6794
211.25
NSU1.5-60J25 $211.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 25 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
6795
211.25
NSU1.5-60J28 $211.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 28 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
6796
211.25
NSU1.5-60J30 $211.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 30 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
6797
211.25
NSU1.5-68 $213.53 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 68 N/A S1 N/A 12 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6798
213.53
NSU1.5-68J12 $223.94 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 12 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6799
223.94
NSU1.5-68J14 $233.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 14 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6800
233.79
NSU1.5-68J15 $233.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 15 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6801
233.79
NSU1.5-68J16 $233.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 16 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6802
233.79
NSU1.5-68J17 $233.79 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 17 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6803
233.79
NSU1.5-68J18 $233.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 18 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6804
233.79
NSU1.5-68J19 $233.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 19 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6805
233.79
NSU1.5-68J20 $233.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 20 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6806
233.79
NSU1.5-68J22 $233.79 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 22 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6807
233.79
NSU1.5-68J25 $232.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 25 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6808
232.07
NSU1.5-68J28 $232.07 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 28 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6809
232.07
NSU1.5-68J30 $232.07 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 30 mm N/A 102 mm N/A 105 mm N/A 27 mm N/A
6810
232.07
NSU1.5-70 $216.97 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 70 N/A S1 N/A 12 mm N/A 105 mm N/A 108 mm N/A 27 mm N/A
6811
216.97
NSU1.5-70J12 $228.54 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 12 mm N/A 105 mm N/A 108 mm N/A 27 mm N/A
6812
228.54
NSU1.5-70J14 $236.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 14 mm N/A 105 mm N/A 108 mm N/A 27 mm N/A
6813
236.67
NSU1.5-70J15 $236.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 15 mm N/A 105 mm N/A 108 mm N/A 27 mm N/A
6814
236.67
NSU1.5-70J16 $236.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 16 mm N/A 105 mm N/A 108 mm N/A 27 mm N/A
6815
236.67
Unit of Measure
« 6 7 8 9 10 »