KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU1-100 | $203.18 | N/A | N/A Plain | N/A 1 | N/A 100 | N/A S1 | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6591 |
203.18 |
| NSU1-100J10 | $211.86 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6592 |
211.86 |
| NSU1-100J12 | $220.66 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 12 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6593 |
220.66 |
| NSU1-100J14 | $220.66 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 14 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6594 |
220.66 |
| NSU1-100J15 | $220.66 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 15 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6595 |
220.66 |
| NSU1-100J16 | $220.66 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 16 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6596 |
220.66 |
| NSU1-100J17 | $220.66 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 17 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6597 |
220.66 |
| NSU1-100J18 | $220.66 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 18 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6598 |
220.66 |
| NSU1-100J19 | $220.66 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 19 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6599 |
220.66 |
| NSU1-100J20 | $220.66 | N/A | N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6600 |
220.66 |
| NSU1-100J22 | $220.66 | N/A | N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
6601 |
220.66 |
| NSU1-30 | $114.74 | N/A | N/A Plain | N/A 1 | N/A 30 | N/A S1 | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
6602 |
114.74 |
| NSU1-30J8 | $125.67 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1T | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
6603 |
125.67 |
| NSU1-32 | $117.60 |
N/A
|
N/A Plain | N/A 1 | N/A 32 | N/A S1 | N/A 8 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
6604 |
117.6 |
| NSU1-32J10 | $144.15 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1K | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
6605 |
144.15 |
| NSU1-32J8 | $128.25 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1T | N/A 8 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
6606 |
128.25 |
| NSU1-34 | $117.86 | N/A | N/A Plain | N/A 1 | N/A 34 | N/A S1 | N/A 8 mm | N/A 34 mm | N/A 36 mm | N/A 20 mm |
N/A
6607 |
117.86 |
| NSU1-34J10 | $144.24 |
N/A
|
N/A Finished | N/A 1 | N/A 34 | N/A S1K | N/A 10 mm | N/A 34 mm | N/A 36 mm | N/A 20 mm |
N/A
6608 |
144.24 |
| NSU1-34J12 | $144.24 |
N/A
|
N/A Finished | N/A 1 | N/A 34 | N/A S1K | N/A 12 mm | N/A 34 mm | N/A 36 mm | N/A 20 mm |
N/A
6609 |
144.24 |
| NSU1-34J8 | $128.35 |
N/A
|
N/A Finished | N/A 1 | N/A 34 | N/A S1T | N/A 8 mm | N/A 34 mm | N/A 36 mm | N/A 20 mm |
N/A
6610 |
128.35 |
| NSU1-35 | $117.98 |
N/A
|
N/A Plain | N/A 1 | N/A 35 | N/A S1 | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
6611 |
117.98 |
| NSU1-35J10 | $144.36 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
6612 |
144.36 |
| NSU1-35J12 | $144.36 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 12 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
6613 |
144.36 |
| NSU1-35J8 | $128.46 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1T | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
6614 |
128.46 |
| NSU1-36 | $119.36 |
N/A
|
N/A Plain | N/A 1 | N/A 36 | N/A S1 | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
6615 |
119.36 |