KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2-35J12 | $181.06 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 12 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6916 |
181.06 |
| NSU2-35J14 | $191.88 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 14 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6917 |
191.88 |
| NSU2-35J15 | $191.88 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6918 |
191.88 |
| NSU2-35J16 | $191.88 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6919 |
191.88 |
| NSU2-35J17 | $191.88 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6920 |
191.88 |
| NSU2-35J18 | $191.88 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6921 |
191.88 |
| NSU2-35J19 | $191.88 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 19 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6922 |
191.88 |
| NSU2-35J20 | $191.88 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 20 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6923 |
191.88 |
| NSU2-35J22 | $191.88 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6924 |
191.88 |
| NSU2-36 | $173.54 |
N/A
|
N/A Plain | N/A 2 | N/A 36 | N/A S1 | N/A 12 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6925 |
173.54 |
| NSU2-36J12 | $183.92 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 12 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6926 |
183.92 |
| NSU2-36J14 | $194.72 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 14 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6927 |
194.72 |
| NSU2-36J15 | $194.72 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 15 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6928 |
194.72 |
| NSU2-36J16 | $194.72 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 16 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6929 |
194.72 |
| NSU2-36J17 | $194.72 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 17 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6930 |
194.72 |
| NSU2-36J18 | $194.72 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6931 |
194.72 |
| NSU2-36J19 | $194.72 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6932 |
194.72 |
| NSU2-36J20 | $194.72 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6933 |
194.72 |
| NSU2-36J22 | $194.72 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 76 mm | N/A 34 mm |
N/A
6934 |
194.72 |
| NSU2-40 | $193.84 | N/A | N/A Plain | N/A 2 | N/A 40 | N/A S1 | N/A 15 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6935 |
193.84 |
| NSU2-40J15 | $206.78 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 15 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6936 |
206.78 |
| NSU2-40J16 | $217.94 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 16 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6937 |
217.94 |
| NSU2-40J17 | $216.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 17 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6938 |
216.23 |
| NSU2-40J18 | $216.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 18 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6939 |
216.23 |
| NSU2-40J19 | $216.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 19 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6940 |
216.23 |