Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2-40J20 $216.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 20 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
6941
216.23
NSU2-40J22 $216.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 22 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
6942
216.23
NSU2-40J25 $216.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 25 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
6943
216.23
NSU2-40J28 $214.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 28 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
6944
214.51
NSU2-40J30 $214.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 30 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
6945
214.51
NSU2-40J32 $214.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 32 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
6946
214.51
NSU2-44 $208.72 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 44 N/A S1 N/A 15 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6947
208.72
NSU2-44J15 $220.45 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 15 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6948
220.45
NSU2-44J16 $231.53 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 16 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6949
231.53
NSU2-44J17 $231.53 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 17 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6950
231.53
NSU2-44J18 $231.53 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 18 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6951
231.53
NSU2-44J19 $231.53 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 19 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6952
231.53
NSU2-44J20 $229.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 20 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6953
229.81
NSU2-44J22 $229.81 N/A N/A Finished N/A 2 N/A 44 N/A S1K N/A 22 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6954
229.81
NSU2-44J25 $229.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 25 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6955
229.81
NSU2-44J28 $229.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 28 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6956
229.81
NSU2-44J30 $228.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 30 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6957
228.1
NSU2-44J32 $228.10 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A S1K N/A 32 mm N/A 88 mm N/A 92 mm N/A 34 mm N/A
6958
228.1
NSU2-45 $209.46 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 45 N/A S1 N/A 15 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6959
209.46
NSU2-45J15 $221.15 N/A N/A Finished N/A 2 N/A 45 N/A S1K N/A 15 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6960
221.15
NSU2-45J16 $232.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 16 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6961
232.23
NSU2-45J17 $232.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 17 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6962
232.23
NSU2-45J18 $232.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 18 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6963
232.23
NSU2-45J19 $232.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 19 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6964
232.23
NSU2-45J20 $232.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 20 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6965
232.23
Unit of Measure
« 11 12 13 14 15 »