Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2-45J22 $230.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 22 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6966
230.51
NSU2-45J25 $230.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 25 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6967
230.51
NSU2-45J28 $230.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 28 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6968
230.51
NSU2-45J30 $228.80 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 30 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6969
228.8
NSU2-45J32 $228.80 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S1K N/A 32 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
6970
228.8
NSU2-48 $216.04 N/A N/A Plain N/A 2 N/A 48 N/A S1 N/A 15 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6971
216.04
NSU2-48J15 $227.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 15 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6972
227.87
NSU2-48J16 $239.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 16 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6973
239.02
NSU2-48J17 $239.02 N/A N/A Finished N/A 2 N/A 48 N/A S1K N/A 17 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6974
239.02
NSU2-48J18 $239.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 18 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6975
239.02
NSU2-48J19 $239.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 19 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6976
239.02
NSU2-48J20 $239.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 20 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6977
239.02
NSU2-48J22 $239.02 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 22 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6978
239.02
NSU2-48J25 $237.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 25 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6979
237.3
NSU2-48J28 $237.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 28 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6980
237.3
NSU2-48J30 $237.30 N/A N/A Finished N/A 2 N/A 48 N/A S1K N/A 30 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6981
237.3
NSU2-48J32 $237.30 N/A N/A Finished N/A 2 N/A 48 N/A S1K N/A 32 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6982
237.3
NSU2-48J35 $235.59 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S1K N/A 35 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
6983
235.59
NSU2-50 $230.41 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 50 N/A S1 N/A 15 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6984
230.41
NSU2-50J15 $241.19 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 15 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6985
241.19
NSU2-50J16 $252.25 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 16 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6986
252.25
NSU2-50J17 $252.25 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 17 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6987
252.25
NSU2-50J18 $252.25 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 18 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6988
252.25
NSU2-50J19 $252.25 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 19 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6989
252.25
NSU2-50J20 $252.25 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 20 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6990
252.25
Unit of Measure
« 16 17 18 19 20 »