Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2-50J22 $252.25 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 22 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6991
252.25
NSU2-50J25 $252.25 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 25 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6992
252.25
NSU2-50J28 $250.54 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 28 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6993
250.54
NSU2-50J30 $250.54 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 30 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6994
250.54
NSU2-50J32 $250.54 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 32 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6995
250.54
NSU2-50J35 $248.83 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 35 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
6996
248.83
NSU2-56 $240.83 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 56 N/A S1 N/A 15 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
6997
240.83
NSU2-56J15 $252.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 15 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
6998
252.29
NSU2-56J16 $263.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 16 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
6999
263.3
NSU2-56J17 $263.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 17 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7000
263.3
NSU2-56J18 $263.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 18 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7001
263.3
NSU2-56J19 $263.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 19 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7002
263.3
NSU2-56J20 $263.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 20 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7003
263.3
NSU2-56J22 $261.59 N/A N/A Finished N/A 2 N/A 56 N/A S1K N/A 22 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7004
261.59
NSU2-56J25 $261.59 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 25 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7005
261.59
NSU2-56J28 $261.59 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 28 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7006
261.59
NSU2-56J30 $259.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 30 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7007
259.88
NSU2-56J32 $259.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 32 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7008
259.88
NSU2-56J35 $259.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 56 N/A S1K N/A 35 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
7009
259.88
NSU2-60 $253.82 N/A N/A Plain N/A 2 N/A 60 N/A S1 N/A 15 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7010
253.82
NSU2-60J15 $267.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 15 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7011
267.65
NSU2-60J16 $278.52 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 16 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7012
278.52
NSU2-60J17 $278.52 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 17 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7013
278.52
NSU2-60J18 $278.52 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 18 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7014
278.52
NSU2-60J19 $278.52 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 19 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7015
278.52
Unit of Measure
« 16 17 18 19 20 »