Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2-60J20 $278.52 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 20 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7016
278.52
NSU2-60J22 $274.71 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 22 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7017
274.71
NSU2-60J25 $274.71 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 25 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7018
274.71
NSU2-60J28 $274.71 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 28 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7019
274.71
NSU2-60J30 $274.71 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 30 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7020
274.71
NSU2-60J32 $274.71 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 32 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7021
274.71
NSU2-60J35 $274.71 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 35 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
7022
274.71
NSU2-68 $309.85 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 68 N/A S1 N/A 15 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7023
309.85
NSU2-68J15 $321.28 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 15 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7024
321.28
NSU2-68J16 $331.89 N/A N/A Finished N/A 2 N/A 68 N/A S1K N/A 16 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7025
331.89
NSU2-68J17 $331.89 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 17 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7026
331.89
NSU2-68J18 $331.89 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 18 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7027
331.89
NSU2-68J19 $331.89 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 19 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7028
331.89
NSU2-68J20 $331.89 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 20 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7029
331.89
NSU2-68J22 $331.89 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 22 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7030
331.89
NSU2-68J25 $331.89 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 25 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7031
331.89
NSU2-68J28 $331.89 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 28 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7032
331.89
NSU2-68J30 $331.89 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 30 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7033
331.89
NSU2-68J32 $328.08 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 32 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7034
328.08
NSU2-68J35 $328.08 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 68 N/A S1K N/A 35 mm N/A 136 mm N/A 140 mm N/A 34 mm N/A
7035
328.08
NSU2-70 $322.92 N/A N/A Plain N/A 2 N/A 70 N/A S1 N/A 15 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
7036
322.92
NSU2-70J15 $336.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 15 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
7037
336.37
NSU2-70J16 $346.94 N/A N/A Finished N/A 2 N/A 70 N/A S1K N/A 16 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
7038
346.94
NSU2-70J17 $346.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 17 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
7039
346.94
NSU2-70J18 $346.94 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S1K N/A 18 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
7040
346.94
Unit of Measure
« 16 17 18 19 20 »