KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2-70J19 | $346.94 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 19 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7041 |
346.94 |
| NSU2-70J20 | $343.13 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 20 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7042 |
343.13 |
| NSU2-70J22 | $343.13 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 22 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7043 |
343.13 |
| NSU2-70J25 | $343.13 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7044 |
343.13 |
| NSU2-70J28 | $343.13 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 28 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7045 |
343.13 |
| NSU2-70J30 | $343.13 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 30 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7046 |
343.13 |
| NSU2-70J32 | $343.13 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 32 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7047 |
343.13 |
| NSU2-70J35 | $343.13 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 35 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7048 |
343.13 |
| NSU2-80 | $416.67 |
N/A
|
N/A Plain | N/A 2 | N/A 80 | N/A S1 | N/A 15 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7049 |
416.67 |
| NSU2-80J15 | $424.70 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 15 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7050 |
424.7 |
| NSU2-80J16 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 16 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7051 |
435.02 |
| NSU2-80J17 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 17 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7052 |
435.02 |
| NSU2-80J18 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 18 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7053 |
435.02 |
| NSU2-80J19 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 19 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7054 |
435.02 |
| NSU2-80J20 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 20 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7055 |
435.02 |
| NSU2-80J22 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 22 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7056 |
435.02 |
| NSU2-80J25 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 25 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7057 |
435.02 |
| NSU2-80J28 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 28 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7058 |
435.02 |
| NSU2-80J30 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 30 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7059 |
435.02 |
| NSU2-80J32 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 32 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7060 |
435.02 |
| NSU2-80J35 | $435.02 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S1K | N/A 35 mm | N/A 160 mm | N/A 164 mm | N/A 34 mm |
N/A
7061 |
435.02 |
| NSU2.5-18 | $139.08 |
N/A
|
N/A Plain | N/A 2.5 | N/A 18 | N/A S1 | N/A 12 mm | N/A 45 mm | N/A 50 mm | N/A 40 mm |
N/A
7062 |
139.08 |
| NSU2.5-18J12 | $154.10 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 50 mm | N/A 40 mm |
N/A
7063 |
154.1 |
| NSU2.5-20 | $147.83 |
N/A
|
N/A Plain | N/A 2.5 | N/A 20 | N/A S1 | N/A 12 mm | N/A 50 mm | N/A 55 mm | N/A 40 mm |
N/A
7064 |
147.83 |
| NSU2.5-20J12 | $161.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 55 mm | N/A 40 mm |
N/A
7065 |
161.8 |