Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2.5-32J15 $224.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 15 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7116
224.33
NSU2.5-32J16 $224.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 16 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7117
224.33
NSU2.5-32J17 $222.61 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 17 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7118
222.61
NSU2.5-32J18 $222.61 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 18 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7119
222.61
NSU2.5-32J19 $222.61 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 19 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7120
222.61
NSU2.5-32J20 $222.61 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 20 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7121
222.61
NSU2.5-32J22 $222.61 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 22 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7122
222.61
NSU2.5-32J25 $222.61 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 25 mm N/A 80 mm N/A 85 mm N/A 40 mm N/A
7123
222.61
NSU2.5-34 $204.40 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 34 N/A S1 N/A 12 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7124
204.4
NSU2.5-34J12 $216.23 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 12 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7125
216.23
NSU2.5-34J14 $228.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 14 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7126
228.35
NSU2.5-34J15 $228.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 15 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7127
228.35
NSU2.5-34J16 $228.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 16 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7128
228.35
NSU2.5-34J17 $228.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 17 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7129
228.35
NSU2.5-34J18 $228.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 18 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7130
228.35
NSU2.5-34J19 $228.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 19 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7131
228.35
NSU2.5-34J20 $226.64 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 20 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7132
226.64
NSU2.5-34J22 $226.64 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 22 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7133
226.64
NSU2.5-34J25 $226.64 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 25 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7134
226.64
NSU2.5-34J28 $224.92 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 28 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7135
224.92
NSU2.5-34J30 $224.92 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 30 mm N/A 85 mm N/A 90 mm N/A 40 mm N/A
7136
224.92
NSU2.5-35 $220.69 N/A N/A Plain N/A 2.5 N/A 35 N/A S1 N/A 12 mm N/A 87.5 mm N/A 92.5 mm N/A 40 mm N/A
7137
220.69
NSU2.5-35J12 $232.06 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 12 mm N/A 87.5 mm N/A 92.5 mm N/A 40 mm N/A
7138
232.06
NSU2.5-35J14 $244.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 14 mm N/A 87.5 mm N/A 92.5 mm N/A 40 mm N/A
7139
244.26
NSU2.5-35J15 $244.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 15 mm N/A 87.5 mm N/A 92.5 mm N/A 40 mm N/A
7140
244.26
Unit of Measure
« 21 22 23 24 25 »