Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2.5-40J15 $256.87 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 15 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7166
256.87
NSU2.5-40J16 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 16 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7167
268.94
NSU2.5-40J17 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 17 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7168
268.94
NSU2.5-40J18 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 18 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7169
268.94
NSU2.5-40J19 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 19 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7170
268.94
NSU2.5-40J20 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 20 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7171
268.94
NSU2.5-40J22 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 22 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7172
268.94
NSU2.5-40J25 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 25 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7173
268.94
NSU2.5-40J28 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 28 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7174
268.94
NSU2.5-40J30 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 30 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7175
268.94
NSU2.5-40J32 $268.94 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 32 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7176
268.94
NSU2.5-40J35 $267.22 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 35 mm N/A 100 mm N/A 105 mm N/A 40 mm N/A
7177
267.22
NSU2.5-44 $252.57 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 44 N/A S1 N/A 15 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7178
252.57
NSU2.5-44J15 $265.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 15 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7179
265.88
NSU2.5-44J16 $278.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 16 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7180
278.12
NSU2.5-44J17 $278.12 N/A N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 17 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7181
278.12
NSU2.5-44J18 $278.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 18 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7182
278.12
NSU2.5-44J19 $278.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 19 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7183
278.12
NSU2.5-44J20 $278.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 20 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7184
278.12
NSU2.5-44J22 $278.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 22 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7185
278.12
NSU2.5-44J25 $278.12 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 25 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7186
278.12
NSU2.5-44J28 $274.31 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 28 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7187
274.31
NSU2.5-44J30 $274.31 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 30 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7188
274.31
NSU2.5-44J32 $274.31 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 32 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7189
274.31
NSU2.5-44J35 $274.31 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 44 N/A S1K N/A 35 mm N/A 110 mm N/A 115 mm N/A 40 mm N/A
7190
274.31
Unit of Measure
« 21 22 23 24 25 »