Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2.5-56J32 $372.67 N/A N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 32 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7241
372.67
NSU2.5-56J35 $368.86 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S1K N/A 35 mm N/A 140 mm N/A 145 mm N/A 40 mm N/A
7242
368.86
NSU2.5-60 $407.48 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 60 N/A S1 N/A 20 mm N/A 150 mm N/A 155 mm N/A 40 mm N/A
7243
407.48
NSU2.5-60J20 $420.54 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S1K N/A 20 mm N/A 150 mm N/A 155 mm N/A 40 mm N/A
7244
420.54
NSU2.5-60J22 $432.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S1K N/A 22 mm N/A 150 mm N/A 155 mm N/A 40 mm N/A
7245
432.84
NSU2.5-60J25 $432.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S1K N/A 25 mm N/A 150 mm N/A 155 mm N/A 40 mm N/A
7246
432.84
NSU2.5-60J28 $432.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S1K N/A 28 mm N/A 150 mm N/A 155 mm N/A 40 mm N/A
7247
432.84
NSU2.5-60J30 $426.17 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S1K N/A 30 mm N/A 150 mm N/A 155 mm N/A 40 mm N/A
7248
426.17
NSU2.5-60J32 $426.17 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S1K N/A 32 mm N/A 150 mm N/A 155 mm N/A 40 mm N/A
7249
426.17
NSU2.5-60J35 $426.17 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S1K N/A 35 mm N/A 150 mm N/A 155 mm N/A 40 mm N/A
7250
426.17
NSU2.5-60J40 $426.17 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S1K N/A 40 mm N/A 150 mm N/A 155 mm N/A 40 mm N/A
7251
426.17
NSU2.5-68 $490.75 N/A N/A Plain N/A 2.5 N/A 68 N/A S1 N/A 20 mm N/A 170 mm N/A 175 mm N/A 40 mm N/A
7252
490.75
NSU2.5-68J20 $500.30 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S1K N/A 20 mm N/A 170 mm N/A 175 mm N/A 40 mm N/A
7253
500.3
NSU2.5-68J22 $512.42 N/A N/A Finished N/A 2.5 N/A 68 N/A S1K N/A 22 mm N/A 170 mm N/A 175 mm N/A 40 mm N/A
7254
512.42
NSU2.5-68J25 $512.42 N/A N/A Finished N/A 2.5 N/A 68 N/A S1K N/A 25 mm N/A 170 mm N/A 175 mm N/A 40 mm N/A
7255
512.42
NSU2.5-68J28 $512.42 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S1K N/A 28 mm N/A 170 mm N/A 175 mm N/A 40 mm N/A
7256
512.42
NSU2.5-68J30 $512.42 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S1K N/A 30 mm N/A 170 mm N/A 175 mm N/A 40 mm N/A
7257
512.42
NSU2.5-68J32 $512.42 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S1K N/A 32 mm N/A 170 mm N/A 175 mm N/A 40 mm N/A
7258
512.42
NSU2.5-68J35 $512.42 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S1K N/A 35 mm N/A 170 mm N/A 175 mm N/A 40 mm N/A
7259
512.42
NSU2.5-68J40 $512.42 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S1K N/A 40 mm N/A 170 mm N/A 175 mm N/A 40 mm N/A
7260
512.42
NSU2.5-70 $542.31 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 70 N/A S1 N/A 20 mm N/A 175 mm N/A 180 mm N/A 40 mm N/A
7261
542.31
NSU2.5-70J20 $554.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S1K N/A 20 mm N/A 175 mm N/A 180 mm N/A 40 mm N/A
7262
554.56
NSU2.5-70J22 $566.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S1K N/A 22 mm N/A 175 mm N/A 180 mm N/A 40 mm N/A
7263
566.5
NSU2.5-70J25 $566.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S1K N/A 25 mm N/A 175 mm N/A 180 mm N/A 40 mm N/A
7264
566.5
NSU2.5-70J28 $566.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S1K N/A 28 mm N/A 175 mm N/A 180 mm N/A 40 mm N/A
7265
566.5
Unit of Measure
« 26 27 28 29 30 »