KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2.5-70J30 | $566.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 70 | N/A S1K | N/A 30 mm | N/A 175 mm | N/A 180 mm | N/A 40 mm |
N/A
7266 |
566.5 |
| NSU2.5-70J32 | $559.83 |
N/A
|
N/A Finished | N/A 2.5 | N/A 70 | N/A S1K | N/A 32 mm | N/A 175 mm | N/A 180 mm | N/A 40 mm |
N/A
7267 |
559.83 |
| NSU2.5-70J35 | $559.83 |
N/A
|
N/A Finished | N/A 2.5 | N/A 70 | N/A S1K | N/A 35 mm | N/A 175 mm | N/A 180 mm | N/A 40 mm |
N/A
7268 |
559.83 |
| NSU2.5-70J40 | $559.83 |
N/A
|
N/A Finished | N/A 2.5 | N/A 70 | N/A S1K | N/A 40 mm | N/A 175 mm | N/A 180 mm | N/A 40 mm |
N/A
7269 |
559.83 |
| NSU3-16 | $155.65 |
N/A
|
N/A Plain | N/A 3 | N/A 16 | N/A S1 | N/A 12 mm | N/A 48 mm | N/A 54 mm | N/A 47 mm |
N/A
7270 |
155.65 |
| NSU3-16J12 | $169.25 |
N/A
|
N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 54 mm | N/A 47 mm |
N/A
7271 |
169.25 |
| NSU3-18 | $164.72 |
N/A
|
N/A Plain | N/A 3 | N/A 18 | N/A S1 | N/A 12 mm | N/A 54 mm | N/A 60 mm | N/A 47 mm |
N/A
7272 |
164.72 |
| NSU3-18J12 | $176.87 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 12 mm | N/A 54 mm | N/A 60 mm | N/A 47 mm |
N/A
7273 |
176.87 |
| NSU3-18J14 | $189.74 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 14 mm | N/A 54 mm | N/A 60 mm | N/A 47 mm |
N/A
7274 |
189.74 |
| NSU3-18J15 | $189.74 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 15 mm | N/A 54 mm | N/A 60 mm | N/A 47 mm |
N/A
7275 |
189.74 |
| NSU3-18J16 | $189.74 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 16 mm | N/A 54 mm | N/A 60 mm | N/A 47 mm |
N/A
7276 |
189.74 |
| NSU3-18J17 | $189.74 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 17 mm | N/A 54 mm | N/A 60 mm | N/A 47 mm |
N/A
7277 |
189.74 |
| NSU3-20 | $170.95 |
N/A
|
N/A Plain | N/A 3 | N/A 20 | N/A S1 | N/A 12 mm | N/A 60 mm | N/A 66 mm | N/A 47 mm |
N/A
7278 |
170.95 |
| NSU3-20J12 | $182.09 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 66 mm | N/A 47 mm |
N/A
7279 |
182.09 |
| NSU3-20J14 | $194.92 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 66 mm | N/A 47 mm |
N/A
7280 |
194.92 |
| NSU3-20J15 | $194.92 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 47 mm |
N/A
7281 |
194.92 |
| NSU3-20J16 | $194.92 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 66 mm | N/A 47 mm |
N/A
7282 |
194.92 |
| NSU3-20J17 | $194.92 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 66 mm | N/A 47 mm |
N/A
7283 |
194.92 |
| NSU3-22 | $184.36 |
N/A
|
N/A Plain | N/A 3 | N/A 22 | N/A S1 | N/A 12 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7284 |
184.36 |
| NSU3-22J12 | $193.70 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 12 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7285 |
193.7 |
| NSU3-22J14 | $206.63 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 14 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7286 |
206.63 |
| NSU3-22J15 | $206.63 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 15 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7287 |
206.63 |
| NSU3-22J16 | $206.63 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 16 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7288 |
206.63 |
| NSU3-22J17 | $206.63 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 17 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7289 |
206.63 |
| NSU3-22J18 | $206.63 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 18 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7290 |
206.63 |