KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU3-22J19 | $206.63 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 19 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7291 |
206.63 |
| NSU3-22J20 | $206.63 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 20 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7292 |
206.63 |
| NSU3-22J22 | $206.63 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 22 mm | N/A 66 mm | N/A 72 mm | N/A 47 mm |
N/A
7293 |
206.63 |
| NSU3-24 | $194.61 |
N/A
|
N/A Plain | N/A 3 | N/A 24 | N/A S1 | N/A 12 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7294 |
194.61 |
| NSU3-24J12 | $205.05 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 12 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7295 |
205.05 |
| NSU3-24J14 | $217.93 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 14 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7296 |
217.93 |
| NSU3-24J15 | $217.93 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 15 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7297 |
217.93 |
| NSU3-24J16 | $217.93 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 16 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7298 |
217.93 |
| NSU3-24J17 | $217.93 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 17 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7299 |
217.93 |
| NSU3-24J18 | $217.93 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7300 |
217.93 |
| NSU3-24J19 | $217.93 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7301 |
217.93 |
| NSU3-24J20 | $217.93 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7302 |
217.93 |
| NSU3-24J22 | $215.07 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 78 mm | N/A 47 mm |
N/A
7303 |
215.07 |
| NSU3-25 | $207.37 |
N/A
|
N/A Plain | N/A 3 | N/A 25 | N/A S1 | N/A 12 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7304 |
207.37 |
| NSU3-25J12 | $218.23 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 12 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7305 |
218.23 |
| NSU3-25J14 | $231.12 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 14 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7306 |
231.12 |
| NSU3-25J15 | $231.12 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 15 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7307 |
231.12 |
| NSU3-25J16 | $231.12 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 16 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7308 |
231.12 |
| NSU3-25J17 | $231.12 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 17 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7309 |
231.12 |
| NSU3-25J18 | $229.40 | N/A | N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 18 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7310 |
229.4 |
| NSU3-25J19 | $229.40 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 19 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7311 |
229.4 |
| NSU3-25J20 | $229.40 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7312 |
229.4 |
| NSU3-25J22 | $229.40 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7313 |
229.4 |
| NSU3-25J25 | $229.40 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 25 mm | N/A 75 mm | N/A 81 mm | N/A 47 mm |
N/A
7314 |
229.4 |
| NSU3-28 | $211.50 |
N/A
|
N/A Plain | N/A 3 | N/A 28 | N/A S1 | N/A 15 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7315 |
211.5 |