Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1-50J16 $158.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 16 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
6641
158.37
NSU1-50J17 $158.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 17 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
6642
158.37
NSU1-60 $142.96 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 60 N/A S1 N/A 10 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6643
142.96
NSU1-60J10 $157.02 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 10 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6644
157.02
NSU1-60J12 $166.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 12 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6645
166.15
NSU1-60J14 $166.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 14 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6646
166.15
NSU1-60J15 $166.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 15 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6647
166.15
NSU1-60J16 $166.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 16 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6648
166.15
NSU1-60J17 $166.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 17 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6649
166.15
NSU1-60J18 $166.15 N/A N/A Finished N/A 1 N/A 60 N/A S1K N/A 18 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6650
166.15
NSU1-60J19 $166.15 N/A N/A Finished N/A 1 N/A 60 N/A S1K N/A 19 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6651
166.15
NSU1-60J20 $166.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 20 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6652
166.15
NSU1-60J22 $166.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 22 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6653
166.15
NSU1-70 $148.42 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 70 N/A S1 N/A 10 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6654
148.42
NSU1-70J10 $162.01 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 10 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6655
162.01
NSU1-70J12 $171.10 N/A N/A Finished N/A 1 N/A 70 N/A S1K N/A 12 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6656
171.1
NSU1-70J14 $171.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 14 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6657
171.1
NSU1-70J15 $171.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 15 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6658
171.1
NSU1-70J16 $171.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 16 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6659
171.1
NSU1-70J17 $171.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 17 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6660
171.1
NSU1-70J18 $171.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 18 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6661
171.1
NSU1-70J19 $171.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 19 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6662
171.1
NSU1-70J20 $171.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 20 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6663
171.1
NSU1-70J22 $171.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 22 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6664
171.1
NSU1-80 $154.07 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 80 N/A S1 N/A 10 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6665
154.07
Unit of Measure
1 2 3 4 5 »