KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU3-28J15 | $222.65 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 15 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7316 |
222.65 |
| NSU3-28J16 | $235.81 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 16 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7317 |
235.81 |
| NSU3-28J17 | $235.81 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 17 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7318 |
235.81 |
| NSU3-28J18 | $235.81 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 18 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7319 |
235.81 |
| NSU3-28J19 | $235.81 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 19 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7320 |
235.81 |
| NSU3-28J20 | $235.81 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 20 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7321 |
235.81 |
| NSU3-28J22 | $235.81 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 22 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7322 |
235.81 |
| NSU3-28J25 | $234.10 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 25 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7323 |
234.1 |
| NSU3-28J28 | $234.10 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 28 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7324 |
234.1 |
| NSU3-28J30 | $232.38 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 30 mm | N/A 84 mm | N/A 90 mm | N/A 47 mm |
N/A
7325 |
232.38 |
| NSU3-30 | $233.34 |
N/A
|
N/A Plain | N/A 3 | N/A 30 | N/A S1 | N/A 15 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7326 |
233.34 |
| NSU3-30J15 | $246.10 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7327 |
246.1 |
| NSU3-30J16 | $259.33 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7328 |
259.33 |
| NSU3-30J17 | $259.33 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7329 |
259.33 |
| NSU3-30J18 | $259.33 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7330 |
259.33 |
| NSU3-30J19 | $259.33 | N/A | N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7331 |
259.33 |
| NSU3-30J20 | $257.61 | N/A | N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7332 |
257.61 |
| NSU3-30J22 | $257.61 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7333 |
257.61 |
| NSU3-30J25 | $257.61 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7334 |
257.61 |
| NSU3-30J28 | $255.90 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7335 |
255.9 |
| NSU3-30J30 | $255.90 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7336 |
255.9 |
| NSU3-30J32 | $255.90 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 96 mm | N/A 47 mm |
N/A
7337 |
255.9 |
| NSU3-32 | $256.70 |
N/A
|
N/A Plain | N/A 3 | N/A 32 | N/A S1 | N/A 15 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7338 |
256.7 |
| NSU3-32J15 | $266.98 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 15 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7339 |
266.98 |
| NSU3-32J16 | $279.96 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S1K | N/A 16 mm | N/A 96 mm | N/A 102 mm | N/A 47 mm |
N/A
7340 |
279.96 |