Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU3-32J17 $279.96 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 17 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7341
279.96
NSU3-32J18 $279.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 18 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7342
279.96
NSU3-32J19 $279.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 19 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7343
279.96
NSU3-32J20 $279.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 20 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7344
279.96
NSU3-32J22 $279.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 22 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7345
279.96
NSU3-32J25 $279.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 25 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7346
279.96
NSU3-32J28 $279.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 28 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7347
279.96
NSU3-32J30 $279.96 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 30 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7348
279.96
NSU3-32J32 $278.24 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 32 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7349
278.24
NSU3-32J35 $278.24 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 35 mm N/A 96 mm N/A 102 mm N/A 47 mm N/A
7350
278.24
NSU3-34 $258.93 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 34 N/A S1 N/A 15 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7351
258.93
NSU3-34J15 $272.65 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 15 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7352
272.65
NSU3-34J16 $285.62 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 16 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7353
285.62
NSU3-34J17 $281.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 17 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7354
281.81
NSU3-34J18 $281.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 18 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7355
281.81
NSU3-34J19 $281.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 19 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7356
281.81
NSU3-34J20 $281.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 20 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7357
281.81
NSU3-34J22 $281.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 22 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7358
281.81
NSU3-34J25 $281.81 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 25 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7359
281.81
NSU3-34J28 $281.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 28 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7360
281.81
NSU3-34J30 $281.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 30 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7361
281.81
NSU3-34J32 $281.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 32 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7362
281.81
NSU3-34J35 $280.10 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 35 mm N/A 102 mm N/A 108 mm N/A 47 mm N/A
7363
280.1
NSU3-35 $265.75 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 35 N/A S1 N/A 15 mm N/A 105 mm N/A 111 mm N/A 47 mm N/A
7364
265.75
NSU3-35J15 $280.86 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S1K N/A 15 mm N/A 105 mm N/A 111 mm N/A 47 mm N/A
7365
280.86
Unit of Measure
« 31 32 33 34 35 »