KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU3-35J16 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 16 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7366 |
290.08 |
| NSU3-35J17 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 17 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7367 |
290.08 |
| NSU3-35J18 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 18 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7368 |
290.08 |
| NSU3-35J19 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 19 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7369 |
290.08 |
| NSU3-35J20 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 20 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7370 |
290.08 |
| NSU3-35J22 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 22 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7371 |
290.08 |
| NSU3-35J25 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 25 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7372 |
290.08 |
| NSU3-35J28 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7373 |
290.08 |
| NSU3-35J30 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7374 |
290.08 |
| NSU3-35J32 | $290.08 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7375 |
290.08 |
| NSU3-35J35 | $286.27 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 35 mm | N/A 105 mm | N/A 111 mm | N/A 47 mm |
N/A
7376 |
286.27 |
| NSU3-36 | $269.19 | N/A | N/A Plain | N/A 3 | N/A 36 | N/A S1 | N/A 15 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7377 |
269.19 |
| NSU3-36J15 | $282.90 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 15 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7378 |
282.9 |
| NSU3-36J16 | $295.94 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 16 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7379 |
295.94 |
| NSU3-36J17 | $295.94 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 17 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7380 |
295.94 |
| NSU3-36J18 | $295.94 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 18 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7381 |
295.94 |
| NSU3-36J19 | $295.94 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 19 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7382 |
295.94 |
| NSU3-36J20 | $295.94 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7383 |
295.94 |
| NSU3-36J22 | $295.94 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 22 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7384 |
295.94 |
| NSU3-36J25 | $295.94 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7385 |
295.94 |
| NSU3-36J28 | $292.13 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 28 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7386 |
292.13 |
| NSU3-36J30 | $292.13 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 30 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7387 |
292.13 |
| NSU3-36J32 | $292.13 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 32 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7388 |
292.13 |
| NSU3-36J35 | $292.13 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 35 mm | N/A 108 mm | N/A 114 mm | N/A 47 mm |
N/A
7389 |
292.13 |
| NSU3-40 | $305.98 | N/A | N/A Plain | N/A 3 | N/A 40 | N/A S1 | N/A 20 mm | N/A 120 mm | N/A 126 mm | N/A 47 mm |
N/A
7390 |
305.98 |