Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU3-40J20 $319.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 20 mm N/A 120 mm N/A 126 mm N/A 47 mm N/A
7391
319.05
NSU3-40J22 $332.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 22 mm N/A 120 mm N/A 126 mm N/A 47 mm N/A
7392
332.74
NSU3-40J25 $332.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 47 mm N/A
7393
332.74
NSU3-40J28 $332.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 28 mm N/A 120 mm N/A 126 mm N/A 47 mm N/A
7394
332.74
NSU3-40J30 $332.74 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 30 mm N/A 120 mm N/A 126 mm N/A 47 mm N/A
7395
332.74
NSU3-40J32 $328.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 32 mm N/A 120 mm N/A 126 mm N/A 47 mm N/A
7396
328.93
NSU3-40J35 $328.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 35 mm N/A 120 mm N/A 126 mm N/A 47 mm N/A
7397
328.93
NSU3-40J40 $328.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 40 mm N/A 120 mm N/A 126 mm N/A 47 mm N/A
7398
328.93
NSU3-44 $343.34 N/A N/A Plain N/A 3 N/A 44 N/A S1 N/A 20 mm N/A 132 mm N/A 138 mm N/A 47 mm N/A
7399
343.34
NSU3-44J20 $355.49 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 20 mm N/A 132 mm N/A 138 mm N/A 47 mm N/A
7400
355.49
NSU3-44J22 $368.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 44 N/A S1K N/A 22 mm N/A 132 mm N/A 138 mm N/A 47 mm N/A
7401
368.9
NSU3-44J25 $368.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 44 N/A S1K N/A 25 mm N/A 132 mm N/A 138 mm N/A 47 mm N/A
7402
368.9
NSU3-44J28 $368.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 44 N/A S1K N/A 28 mm N/A 132 mm N/A 138 mm N/A 47 mm N/A
7403
368.9
NSU3-44J30 $368.90 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 30 mm N/A 132 mm N/A 138 mm N/A 47 mm N/A
7404
368.9
NSU3-44J32 $368.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 44 N/A S1K N/A 32 mm N/A 132 mm N/A 138 mm N/A 47 mm N/A
7405
368.9
NSU3-44J35 $368.90 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 35 mm N/A 132 mm N/A 138 mm N/A 47 mm N/A
7406
368.9
NSU3-44J40 $365.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 44 N/A S1K N/A 40 mm N/A 132 mm N/A 138 mm N/A 47 mm N/A
7407
365.09
NSU3-45 $366.47 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 45 N/A S1 N/A 20 mm N/A 135 mm N/A 141 mm N/A 47 mm N/A
7408
366.47
NSU3-45J20 $381.22 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 20 mm N/A 135 mm N/A 141 mm N/A 47 mm N/A
7409
381.22
NSU3-45J22 $394.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 22 mm N/A 135 mm N/A 141 mm N/A 47 mm N/A
7410
394.64
NSU3-45J25 $394.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 25 mm N/A 135 mm N/A 141 mm N/A 47 mm N/A
7411
394.64
NSU3-45J28 $394.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 28 mm N/A 135 mm N/A 141 mm N/A 47 mm N/A
7412
394.64
NSU3-45J30 $387.98 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 30 mm N/A 135 mm N/A 141 mm N/A 47 mm N/A
7413
387.98
NSU3-45J32 $387.98 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 32 mm N/A 135 mm N/A 141 mm N/A 47 mm N/A
7414
387.98
NSU3-45J35 $387.98 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 35 mm N/A 135 mm N/A 141 mm N/A 47 mm N/A
7415
387.98
Unit of Measure
« 31 32 33 34 35 »