Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU3-45J40 $387.98 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 40 mm N/A 135 mm N/A 141 mm N/A 47 mm N/A
7416
387.98
NSU3-48 $372.42 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 48 N/A S1 N/A 20 mm N/A 144 mm N/A 150 mm N/A 47 mm N/A
7417
372.42
NSU3-48J20 $386.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 20 mm N/A 144 mm N/A 150 mm N/A 47 mm N/A
7418
386.3
NSU3-48J22 $399.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 22 mm N/A 144 mm N/A 150 mm N/A 47 mm N/A
7419
399.69
NSU3-48J25 $399.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 25 mm N/A 144 mm N/A 150 mm N/A 47 mm N/A
7420
399.69
NSU3-48J28 $399.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 28 mm N/A 144 mm N/A 150 mm N/A 47 mm N/A
7421
399.69
NSU3-48J30 $399.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 30 mm N/A 144 mm N/A 150 mm N/A 47 mm N/A
7422
399.69
NSU3-48J32 $399.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 32 mm N/A 144 mm N/A 150 mm N/A 47 mm N/A
7423
399.69
NSU3-48J35 $393.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 35 mm N/A 144 mm N/A 150 mm N/A 47 mm N/A
7424
393.02
NSU3-48J40 $393.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S1K N/A 40 mm N/A 144 mm N/A 150 mm N/A 47 mm N/A
7425
393.02
NSU3-50 $374.36 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 50 N/A S1 N/A 20 mm N/A 150 mm N/A 156 mm N/A 47 mm N/A
7426
374.36
NSU3-50J20 $387.70 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S1K N/A 20 mm N/A 150 mm N/A 156 mm N/A 47 mm N/A
7427
387.7
NSU3-50J22 $401.09 N/A N/A Finished N/A 3 N/A 50 N/A S1K N/A 22 mm N/A 150 mm N/A 156 mm N/A 47 mm N/A
7428
401.09
NSU3-50J25 $401.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S1K N/A 25 mm N/A 150 mm N/A 156 mm N/A 47 mm N/A
7429
401.09
NSU3-50J28 $401.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S1K N/A 28 mm N/A 150 mm N/A 156 mm N/A 47 mm N/A
7430
401.09
NSU3-50J30 $401.09 N/A N/A Finished N/A 3 N/A 50 N/A S1K N/A 30 mm N/A 150 mm N/A 156 mm N/A 47 mm N/A
7431
401.09
NSU3-50J32 $401.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S1K N/A 32 mm N/A 150 mm N/A 156 mm N/A 47 mm N/A
7432
401.09
NSU3-50J35 $401.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S1K N/A 35 mm N/A 150 mm N/A 156 mm N/A 47 mm N/A
7433
401.09
NSU3-50J40 $394.42 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S1K N/A 40 mm N/A 150 mm N/A 156 mm N/A 47 mm N/A
7434
394.42
NSU3-56 $6.49 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 56 N/A S1 N/A 20 mm N/A 168 mm N/A 174 mm N/A 47 mm N/A
7435
6.49
NSU3-56J20 $547.75 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S1K N/A 20 mm N/A 168 mm N/A 174 mm N/A 47 mm N/A
7436
547.75
NSU3-56J22 $560.62 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S1K N/A 22 mm N/A 168 mm N/A 174 mm N/A 47 mm N/A
7437
560.62
NSU3-56J25 $560.62 N/A N/A Finished N/A 3 N/A 56 N/A S1K N/A 25 mm N/A 168 mm N/A 174 mm N/A 47 mm N/A
7438
560.62
NSU3-56J28 $560.62 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S1K N/A 28 mm N/A 168 mm N/A 174 mm N/A 47 mm N/A
7439
560.62
NSU3-56J30 $560.62 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S1K N/A 30 mm N/A 168 mm N/A 174 mm N/A 47 mm N/A
7440
560.62
Unit of Measure
« 31 32 33 34 35 »