Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU3-56J32 $560.62 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S1K N/A 32 mm N/A 168 mm N/A 174 mm N/A 47 mm N/A
7441
560.62
NSU3-56J35 $560.62 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S1K N/A 35 mm N/A 168 mm N/A 174 mm N/A 47 mm N/A
7442
560.62
NSU3-56J40 $553.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 56 N/A S1K N/A 40 mm N/A 168 mm N/A 174 mm N/A 47 mm N/A
7443
553.96
NSU3-60 $582.13 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 60 N/A S1 N/A 20 mm N/A 180 mm N/A 186 mm N/A 47 mm N/A
7444
582.13
NSU3-60J20 $598.14 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S1K N/A 20 mm N/A 180 mm N/A 186 mm N/A 47 mm N/A
7445
598.14
NSU3-60J22 $610.79 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S1K N/A 22 mm N/A 180 mm N/A 186 mm N/A 47 mm N/A
7446
610.79
NSU3-60J25 $610.79 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S1K N/A 25 mm N/A 180 mm N/A 186 mm N/A 47 mm N/A
7447
610.79
NSU3-60J28 $604.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S1K N/A 28 mm N/A 180 mm N/A 186 mm N/A 47 mm N/A
7448
604.12
NSU3-60J30 $604.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S1K N/A 30 mm N/A 180 mm N/A 186 mm N/A 47 mm N/A
7449
604.12
NSU3-60J32 $604.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S1K N/A 32 mm N/A 180 mm N/A 186 mm N/A 47 mm N/A
7450
604.12
NSU3-60J35 $604.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S1K N/A 35 mm N/A 180 mm N/A 186 mm N/A 47 mm N/A
7451
604.12
NSU3-60J40 $604.12 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S1K N/A 40 mm N/A 180 mm N/A 186 mm N/A 47 mm N/A
7452
604.12
NSU3-68 $685.43 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 68 N/A S1 N/A 20 mm N/A 204 mm N/A 210 mm N/A 47 mm N/A
7453
685.43
NSU3-68J20 $700.77 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S1K N/A 20 mm N/A 204 mm N/A 210 mm N/A 47 mm N/A
7454
700.77
NSU3-68J22 $713.15 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S1K N/A 22 mm N/A 204 mm N/A 210 mm N/A 47 mm N/A
7455
713.15
NSU3-68J25 $713.15 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S1K N/A 25 mm N/A 204 mm N/A 210 mm N/A 47 mm N/A
7456
713.15
NSU3-68J28 $713.15 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S1K N/A 28 mm N/A 204 mm N/A 210 mm N/A 47 mm N/A
7457
713.15
NSU3-68J30 $713.15 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S1K N/A 30 mm N/A 204 mm N/A 210 mm N/A 47 mm N/A
7458
713.15
NSU3-68J32 $713.15 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S1K N/A 32 mm N/A 204 mm N/A 210 mm N/A 47 mm N/A
7459
713.15
NSU3-68J35 $713.15 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S1K N/A 35 mm N/A 204 mm N/A 210 mm N/A 47 mm N/A
7460
713.15
NSU3-68J40 $706.48 N/A N/A Finished N/A 3 N/A 68 N/A S1K N/A 40 mm N/A 204 mm N/A 210 mm N/A 47 mm N/A
7461
706.48
NSU3-70 $759.39 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 70 N/A S1 N/A 20 mm N/A 210 mm N/A 216 mm N/A 47 mm N/A
7462
759.39
NSU3-70J20 $774.14 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S1K N/A 20 mm N/A 210 mm N/A 216 mm N/A 47 mm N/A
7463
774.14
NSU3-70J22 $786.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S1K N/A 22 mm N/A 210 mm N/A 216 mm N/A 47 mm N/A
7464
786.34
NSU3-70J25 $786.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S1K N/A 25 mm N/A 210 mm N/A 216 mm N/A 47 mm N/A
7465
786.34
Unit of Measure
« 31 32 33 34 35 »