Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 36 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU3-70J28 $786.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S1K N/A 28 mm N/A 210 mm N/A 216 mm N/A 47 mm N/A
7466
786.34
NSU3-70J30 $786.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S1K N/A 30 mm N/A 210 mm N/A 216 mm N/A 47 mm N/A
7467
786.34
NSU3-70J32 $786.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S1K N/A 32 mm N/A 210 mm N/A 216 mm N/A 47 mm N/A
7468
786.34
NSU3-70J35 $786.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S1K N/A 35 mm N/A 210 mm N/A 216 mm N/A 47 mm N/A
7469
786.34
NSU3-70J40 $786.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S1K N/A 40 mm N/A 210 mm N/A 216 mm N/A 47 mm N/A
7470
786.34
Unit of Measure
« 36