Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1-80J10 $167.18 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 10 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6666
167.18
NSU1-80J12 $176.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 12 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6667
176.24
NSU1-80J14 $176.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 14 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6668
176.24
NSU1-80J15 $176.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 15 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6669
176.24
NSU1-80J16 $176.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 16 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6670
176.24
NSU1-80J17 $176.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 17 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6671
176.24
NSU1-80J18 $176.24 N/A N/A Finished N/A 1 N/A 80 N/A S1K N/A 18 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6672
176.24
NSU1-80J19 $176.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 19 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6673
176.24
NSU1-80J20 $176.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 20 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6674
176.24
NSU1-80J22 $176.24 N/A N/A Finished N/A 1 N/A 80 N/A S1K N/A 22 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6675
176.24
NSU1-90 $185.92 N/A N/A Plain N/A 1 N/A 90 N/A S1 N/A 10 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6676
185.92
NSU1-90J10 $196.33 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 10 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6677
196.33
NSU1-90J12 $205.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 12 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6678
205.22
NSU1-90J14 $205.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 14 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6679
205.22
NSU1-90J15 $205.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 15 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6680
205.22
NSU1-90J16 $205.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 16 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6681
205.22
NSU1-90J17 $205.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 17 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6682
205.22
NSU1-90J18 $205.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 18 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6683
205.22
NSU1-90J19 $205.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 19 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6684
205.22
NSU1-90J20 $205.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 20 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6685
205.22
NSU1-90J22 $205.22 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 22 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
6686
205.22
NSU1.5-28 $130.85 N/A N/A Plain N/A 1.5 N/A 28 N/A S1 N/A 10 mm N/A 42 mm N/A 45 mm N/A 27 mm N/A
6687
130.85
NSU1.5-28J10 $146.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 10 mm N/A 42 mm N/A 45 mm N/A 27 mm N/A
6688
146.46
NSU1.5-28J12 $156.50 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 12 mm N/A 42 mm N/A 45 mm N/A 27 mm N/A
6689
156.5
NSU1.5-28J14 $156.50 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S1K N/A 14 mm N/A 42 mm N/A 45 mm N/A 27 mm N/A
6690
156.5
Unit of Measure
1 2 3 4 5 »