KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU1.5-28J15 | $156.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 15 mm | N/A 42 mm | N/A 45 mm | N/A 27 mm |
N/A
6691 |
156.5 |
| NSU1.5-28J16 | $156.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 16 mm | N/A 42 mm | N/A 45 mm | N/A 27 mm |
N/A
6692 |
156.5 |
| NSU1.5-28J17 | $156.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 17 mm | N/A 42 mm | N/A 45 mm | N/A 27 mm |
N/A
6693 |
156.5 |
| NSU1.5-30 | $132.68 |
N/A
|
N/A Plain | N/A 1.5 | N/A 30 | N/A S1 | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
6694 |
132.68 |
| NSU1.5-30J10 | $148.14 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
6695 |
148.14 |
| NSU1.5-30J12 | $158.16 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
6696 |
158.16 |
| NSU1.5-30J14 | $158.16 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
6697 |
158.16 |
| NSU1.5-30J15 | $158.16 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
6698 |
158.16 |
| NSU1.5-30J16 | $158.16 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
6699 |
158.16 |
| NSU1.5-30J17 | $158.16 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
6700 |
158.16 |
| NSU1.5-32 | $137.23 | N/A | N/A Plain | N/A 1.5 | N/A 32 | N/A S1 | N/A 10 mm | N/A 48 mm | N/A 51 mm | N/A 27 mm |
N/A
6701 |
137.23 |
| NSU1.5-32J10 | $152.11 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 10 mm | N/A 48 mm | N/A 51 mm | N/A 27 mm |
N/A
6702 |
152.11 |
| NSU1.5-32J12 | $162.12 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 51 mm | N/A 27 mm |
N/A
6703 |
162.12 |
| NSU1.5-32J14 | $162.12 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 51 mm | N/A 27 mm |
N/A
6704 |
162.12 |
| NSU1.5-32J15 | $162.12 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 27 mm |
N/A
6705 |
162.12 |
| NSU1.5-32J16 | $162.12 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 51 mm | N/A 27 mm |
N/A
6706 |
162.12 |
| NSU1.5-32J17 | $162.12 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 51 mm | N/A 27 mm |
N/A
6707 |
162.12 |
| NSU1.5-34 | $139.24 | N/A | N/A Plain | N/A 1.5 | N/A 34 | N/A S1 | N/A 10 mm | N/A 51 mm | N/A 54 mm | N/A 27 mm |
N/A
6708 |
139.24 |
| NSU1.5-34J10 | $153.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 34 | N/A S1K | N/A 10 mm | N/A 51 mm | N/A 54 mm | N/A 27 mm |
N/A
6709 |
153.89 |
| NSU1.5-34J12 | $163.87 |
N/A
|
N/A Finished | N/A 1.5 | N/A 34 | N/A S1K | N/A 12 mm | N/A 51 mm | N/A 54 mm | N/A 27 mm |
N/A
6710 |
163.87 |
| NSU1.5-34J14 | $163.87 |
N/A
|
N/A Finished | N/A 1.5 | N/A 34 | N/A S1K | N/A 14 mm | N/A 51 mm | N/A 54 mm | N/A 27 mm |
N/A
6711 |
163.87 |
| NSU1.5-34J15 | $163.87 | N/A | N/A Finished | N/A 1.5 | N/A 34 | N/A S1K | N/A 15 mm | N/A 51 mm | N/A 54 mm | N/A 27 mm |
N/A
6712 |
163.87 |
| NSU1.5-34J16 | $163.87 |
N/A
|
N/A Finished | N/A 1.5 | N/A 34 | N/A S1K | N/A 16 mm | N/A 51 mm | N/A 54 mm | N/A 27 mm |
N/A
6713 |
163.87 |
| NSU1.5-34J17 | $163.87 |
N/A
|
N/A Finished | N/A 1.5 | N/A 34 | N/A S1K | N/A 17 mm | N/A 51 mm | N/A 54 mm | N/A 27 mm |
N/A
6714 |
163.87 |
| NSU1.5-35 | $141.01 |
N/A
|
N/A Plain | N/A 1.5 | N/A 35 | N/A S1 | N/A 10 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 27 mm |
N/A
6715 |
141.01 |