Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1.5-35J10 $155.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 10 mm N/A 52.5 mm N/A 55.5 mm N/A 27 mm N/A
6716
155.46
NSU1.5-35J12 $165.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 12 mm N/A 52.5 mm N/A 55.5 mm N/A 27 mm N/A
6717
165.42
NSU1.5-35J14 $165.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 14 mm N/A 52.5 mm N/A 55.5 mm N/A 27 mm N/A
6718
165.42
NSU1.5-35J15 $165.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 27 mm N/A
6719
165.42
NSU1.5-35J16 $165.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 16 mm N/A 52.5 mm N/A 55.5 mm N/A 27 mm N/A
6720
165.42
NSU1.5-35J17 $165.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S1K N/A 17 mm N/A 52.5 mm N/A 55.5 mm N/A 27 mm N/A
6721
165.42
NSU1.5-36 $141.31 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 36 N/A S1 N/A 10 mm N/A 54 mm N/A 57 mm N/A 27 mm N/A
6722
141.31
NSU1.5-36J10 $155.67 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 10 mm N/A 54 mm N/A 57 mm N/A 27 mm N/A
6723
155.67
NSU1.5-36J12 $165.63 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 12 mm N/A 54 mm N/A 57 mm N/A 27 mm N/A
6724
165.63
NSU1.5-36J14 $165.63 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 14 mm N/A 54 mm N/A 57 mm N/A 27 mm N/A
6725
165.63
NSU1.5-36J15 $165.63 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 27 mm N/A
6726
165.63
NSU1.5-36J16 $165.63 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 16 mm N/A 54 mm N/A 57 mm N/A 27 mm N/A
6727
165.63
NSU1.5-36J17 $165.63 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S1K N/A 17 mm N/A 54 mm N/A 57 mm N/A 27 mm N/A
6728
165.63
NSU1.5-40 $148.71 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 40 N/A S1 N/A 10 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6729
148.71
NSU1.5-40J10 $161.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 10 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6730
161.7
NSU1.5-40J12 $171.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 12 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6731
171.73
NSU1.5-40J14 $171.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 14 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6732
171.73
NSU1.5-40J15 $171.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6733
171.73
NSU1.5-40J16 $171.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 16 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6734
171.73
NSU1.5-40J17 $171.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 17 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6735
171.73
NSU1.5-40J18 $171.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 18 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6736
171.73
NSU1.5-40J19 $171.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 19 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6737
171.73
NSU1.5-40J20 $171.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 20 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6738
171.73
NSU1.5-40J22 $171.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S1K N/A 22 mm N/A 60 mm N/A 63 mm N/A 27 mm N/A
6739
171.73
NSU1.5-45 $161.09 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 45 N/A S1 N/A 10 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6740
161.09
Unit of Measure
« 6 7 8 9 10 »