Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1.5-45J10 $173.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 10 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6741
173.06
NSU1.5-45J12 $183.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 12 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6742
183.01
NSU1.5-45J14 $183.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 14 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6743
183.01
NSU1.5-45J15 $183.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 15 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6744
183.01
NSU1.5-45J16 $183.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 16 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6745
183.01
NSU1.5-45J17 $183.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 17 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6746
183.01
NSU1.5-45J18 $183.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 18 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6747
183.01
NSU1.5-45J19 $183.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 19 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6748
183.01
NSU1.5-45J20 $183.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 20 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6749
183.01
NSU1.5-45J22 $183.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 22 mm N/A 67.5 mm N/A 70.5 mm N/A 27 mm N/A
6750
183.01
NSU1.5-48 $162.52 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 48 N/A S1 N/A 10 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6751
162.52
NSU1.5-48J10 $174.40 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 10 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6752
174.4
NSU1.5-48J12 $184.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 12 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6753
184.34
NSU1.5-48J14 $184.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 14 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6754
184.34
NSU1.5-48J15 $184.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 15 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6755
184.34
NSU1.5-48J16 $184.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 16 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6756
184.34
NSU1.5-48J17 $184.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 17 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6757
184.34
NSU1.5-48J18 $184.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 18 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6758
184.34
NSU1.5-48J19 $184.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 19 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6759
184.34
NSU1.5-48J20 $184.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 20 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6760
184.34
NSU1.5-48J22 $184.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 22 mm N/A 72 mm N/A 75 mm N/A 27 mm N/A
6761
184.34
NSU1.5-50 $166.82 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 50 N/A S1 N/A 12 mm N/A 75 mm N/A 78 mm N/A 27 mm N/A
6762
166.82
NSU1.5-50J12 $178.41 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 12 mm N/A 75 mm N/A 78 mm N/A 27 mm N/A
6763
178.41
NSU1.5-50J14 $188.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 14 mm N/A 75 mm N/A 78 mm N/A 27 mm N/A
6764
188.32
NSU1.5-50J15 $188.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 15 mm N/A 75 mm N/A 78 mm N/A 27 mm N/A
6765
188.32
Unit of Measure
« 6 7 8 9 10 »