KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU1.5-50J16 | $188.32 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 16 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6766 |
188.32 |
| NSU1.5-50J17 | $188.32 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 17 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6767 |
188.32 |
| NSU1.5-50J18 | $188.32 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6768 |
188.32 |
| NSU1.5-50J19 | $188.32 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 19 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6769 |
188.32 |
| NSU1.5-50J20 | $188.32 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6770 |
188.32 |
| NSU1.5-50J22 | $188.32 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
6771 |
188.32 |
| NSU1.5-56 | $183.52 |
N/A
|
N/A Plain | N/A 1.5 | N/A 56 | N/A S1 | N/A 12 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6772 |
183.52 |
| NSU1.5-56J12 | $192.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 12 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6773 |
192.58 |
| NSU1.5-56J14 | $202.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 14 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6774 |
202.6 |
| NSU1.5-56J15 | $202.60 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 15 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6775 |
202.6 |
| NSU1.5-56J16 | $202.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 16 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6776 |
202.6 |
| NSU1.5-56J17 | $202.60 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 17 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6777 |
202.6 |
| NSU1.5-56J18 | $202.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 18 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6778 |
202.6 |
| NSU1.5-56J19 | $202.60 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 19 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6779 |
202.6 |
| NSU1.5-56J20 | $202.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 20 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6780 |
202.6 |
| NSU1.5-56J22 | $202.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 22 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6781 |
202.6 |
| NSU1.5-56J25 | $202.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 25 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6782 |
202.6 |
| NSU1.5-56J28 | $202.60 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 28 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6783 |
202.6 |
| NSU1.5-56J30 | $202.60 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S1K | N/A 30 mm | N/A 84 mm | N/A 87 mm | N/A 27 mm |
N/A
6784 |
202.6 |
| NSU1.5-60 | $192.90 |
N/A
|
N/A Plain | N/A 1.5 | N/A 60 | N/A S1 | N/A 12 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6785 |
192.9 |
| NSU1.5-60J12 | $204.15 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 12 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6786 |
204.15 |
| NSU1.5-60J14 | $214.11 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 14 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6787 |
214.11 |
| NSU1.5-60J15 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6788 |
211.25 |
| NSU1.5-60J16 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6789 |
211.25 |
| NSU1.5-60J17 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6790 |
211.25 |