KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU1.5-60J18 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6791 |
211.25 |
| NSU1.5-60J19 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6792 |
211.25 |
| NSU1.5-60J20 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6793 |
211.25 |
| NSU1.5-60J22 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6794 |
211.25 |
| NSU1.5-60J25 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6795 |
211.25 |
| NSU1.5-60J28 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6796 |
211.25 |
| NSU1.5-60J30 | $211.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
6797 |
211.25 |
| NSU1.5-68 | $213.53 |
N/A
|
N/A Plain | N/A 1.5 | N/A 68 | N/A S1 | N/A 12 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6798 |
213.53 |
| NSU1.5-68J12 | $223.94 |
N/A
|
N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 12 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6799 |
223.94 |
| NSU1.5-68J14 | $233.79 |
N/A
|
N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 14 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6800 |
233.79 |
| NSU1.5-68J15 | $233.79 |
N/A
|
N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 15 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6801 |
233.79 |
| NSU1.5-68J16 | $233.79 |
N/A
|
N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 16 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6802 |
233.79 |
| NSU1.5-68J17 | $233.79 | N/A | N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 17 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6803 |
233.79 |
| NSU1.5-68J18 | $233.79 |
N/A
|
N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 18 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6804 |
233.79 |
| NSU1.5-68J19 | $233.79 |
N/A
|
N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 19 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6805 |
233.79 |
| NSU1.5-68J20 | $233.79 |
N/A
|
N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 20 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6806 |
233.79 |
| NSU1.5-68J22 | $233.79 | N/A | N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 22 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6807 |
233.79 |
| NSU1.5-68J25 | $232.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 25 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6808 |
232.07 |
| NSU1.5-68J28 | $232.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 28 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6809 |
232.07 |
| NSU1.5-68J30 | $232.07 | N/A | N/A Finished | N/A 1.5 | N/A 68 | N/A S1K | N/A 30 mm | N/A 102 mm | N/A 105 mm | N/A 27 mm |
N/A
6810 |
232.07 |
| NSU1.5-70 | $216.97 |
N/A
|
N/A Plain | N/A 1.5 | N/A 70 | N/A S1 | N/A 12 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6811 |
216.97 |
| NSU1.5-70J12 | $228.54 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 12 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6812 |
228.54 |
| NSU1.5-70J14 | $236.67 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 14 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6813 |
236.67 |
| NSU1.5-70J15 | $236.67 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 15 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6814 |
236.67 |
| NSU1.5-70J16 | $236.67 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 16 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6815 |
236.67 |