The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-100F15A $0.00 N/A N/A 1.5 N/A 100 N/A S2MA N/A 15 mm N/A 153 mm N/A 60 mm N/A 37 mm N/A
12183
0
SS1.5-100F16A $0.00 N/A N/A 1.5 N/A 100 N/A S2MA N/A 16 mm N/A 153 mm N/A 60 mm N/A 37 mm N/A
12184
0
SS1.5-100F17A $0.00 N/A N/A 1.5 N/A 100 N/A S2MA N/A 17 mm N/A 153 mm N/A 60 mm N/A 37 mm N/A
12185
0
SS1.5-100F18A $0.00 N/A N/A 1.5 N/A 100 N/A S2MA N/A 18 mm N/A 153 mm N/A 60 mm N/A 37 mm N/A
12186
0
SS1.5-100F19A $0.00 N/A N/A 1.5 N/A 100 N/A S2MA N/A 19 mm N/A 153 mm N/A 60 mm N/A 37 mm N/A
12187
0
SS1.5-100F20A $0.00 N/A N/A 1.5 N/A 100 N/A S2MA N/A 20 mm N/A 153 mm N/A 60 mm N/A 39 mm N/A
12188
0
SS1.5-100F22A $0.00 N/A N/A 1.5 N/A 100 N/A S2MA N/A 22 mm N/A 153 mm N/A 60 mm N/A 39 mm N/A
12189
0
SS1.5-100F25A $0.00 N/A N/A 1.5 N/A 100 N/A S2MA N/A 25 mm N/A 153 mm N/A 60 mm N/A 39 mm N/A
12190
0
SS1.5-100F28A $0.00 N/A N/A 1.5 N/A 100 N/A S2MA N/A 28 mm N/A 153 mm N/A 60 mm N/A 39 mm N/A
12191
0
SS1.5-120F15A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 15 mm N/A 183 mm N/A 70 mm N/A 37 mm N/A
12218
0
SS1.5-120F16A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 16 mm N/A 183 mm N/A 70 mm N/A 37 mm N/A
12219
0
SS1.5-120F17A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 17 mm N/A 183 mm N/A 70 mm N/A 37 mm N/A
12220
0
SS1.5-120F18A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 18 mm N/A 183 mm N/A 70 mm N/A 37 mm N/A
12221
0
SS1.5-120F19A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 19 mm N/A 183 mm N/A 70 mm N/A 37 mm N/A
12222
0
SS1.5-120F20A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 20 mm N/A 183 mm N/A 70 mm N/A 39 mm N/A
12223
0
SS1.5-120F22A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 22 mm N/A 183 mm N/A 70 mm N/A 39 mm N/A
12224
0
SS1.5-120F25A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 25 mm N/A 183 mm N/A 70 mm N/A 39 mm N/A
12225
0
SS1.5-120F28A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 28 mm N/A 183 mm N/A 70 mm N/A 39 mm N/A
12226
0
SS1.5-120F30A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 30 mm N/A 183 mm N/A 70 mm N/A 39 mm N/A
12227
0
SS1.5-120F32A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 32 mm N/A 183 mm N/A 70 mm N/A 39 mm N/A
12228
0
SS1.5-120F35A $0.00 N/A N/A 1.5 N/A 120 N/A S2MA N/A 35 mm N/A 183 mm N/A 70 mm N/A 39 mm N/A
12229
0
SS1.5-150F20A $0.00 N/A N/A 1.5 N/A 150 N/A S1MA N/A 20 mm N/A 228 mm N/A 180 mm N/A 39 mm N/A
12265
0
SS1.5-150F22A $0.00 N/A N/A 1.5 N/A 150 N/A S1MA N/A 22 mm N/A 228 mm N/A 180 mm N/A 39 mm N/A
12266
0
SS1.5-150F25A $0.00 N/A N/A 1.5 N/A 150 N/A S1MA N/A 25 mm N/A 228 mm N/A 180 mm N/A 39 mm N/A
12267
0
SS1.5-150F28A $0.00 N/A N/A 1.5 N/A 150 N/A S1MA N/A 28 mm N/A 228 mm N/A 180 mm N/A 39 mm N/A
12268
0
Unit of Measure
1 2 3 4 5 »