KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-100F15A | $0.00 | N/A | N/A 1.5 | N/A 100 | N/A S2MA | N/A 15 mm | N/A 153 mm | N/A 60 mm | N/A 37 mm |
N/A
12183 |
0 |
| SS1.5-100F16A | $0.00 | N/A | N/A 1.5 | N/A 100 | N/A S2MA | N/A 16 mm | N/A 153 mm | N/A 60 mm | N/A 37 mm |
N/A
12184 |
0 |
| SS1.5-100F17A | $0.00 | N/A | N/A 1.5 | N/A 100 | N/A S2MA | N/A 17 mm | N/A 153 mm | N/A 60 mm | N/A 37 mm |
N/A
12185 |
0 |
| SS1.5-100F18A | $0.00 | N/A | N/A 1.5 | N/A 100 | N/A S2MA | N/A 18 mm | N/A 153 mm | N/A 60 mm | N/A 37 mm |
N/A
12186 |
0 |
| SS1.5-100F19A | $0.00 | N/A | N/A 1.5 | N/A 100 | N/A S2MA | N/A 19 mm | N/A 153 mm | N/A 60 mm | N/A 37 mm |
N/A
12187 |
0 |
| SS1.5-100F20A | $0.00 | N/A | N/A 1.5 | N/A 100 | N/A S2MA | N/A 20 mm | N/A 153 mm | N/A 60 mm | N/A 39 mm |
N/A
12188 |
0 |
| SS1.5-100F22A | $0.00 | N/A | N/A 1.5 | N/A 100 | N/A S2MA | N/A 22 mm | N/A 153 mm | N/A 60 mm | N/A 39 mm |
N/A
12189 |
0 |
| SS1.5-100F25A | $0.00 | N/A | N/A 1.5 | N/A 100 | N/A S2MA | N/A 25 mm | N/A 153 mm | N/A 60 mm | N/A 39 mm |
N/A
12190 |
0 |
| SS1.5-100F28A | $0.00 | N/A | N/A 1.5 | N/A 100 | N/A S2MA | N/A 28 mm | N/A 153 mm | N/A 60 mm | N/A 39 mm |
N/A
12191 |
0 |
| SS1.5-120F15A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 15 mm | N/A 183 mm | N/A 70 mm | N/A 37 mm |
N/A
12218 |
0 |
| SS1.5-120F16A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 16 mm | N/A 183 mm | N/A 70 mm | N/A 37 mm |
N/A
12219 |
0 |
| SS1.5-120F17A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 17 mm | N/A 183 mm | N/A 70 mm | N/A 37 mm |
N/A
12220 |
0 |
| SS1.5-120F18A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 18 mm | N/A 183 mm | N/A 70 mm | N/A 37 mm |
N/A
12221 |
0 |
| SS1.5-120F19A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 19 mm | N/A 183 mm | N/A 70 mm | N/A 37 mm |
N/A
12222 |
0 |
| SS1.5-120F20A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 20 mm | N/A 183 mm | N/A 70 mm | N/A 39 mm |
N/A
12223 |
0 |
| SS1.5-120F22A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 22 mm | N/A 183 mm | N/A 70 mm | N/A 39 mm |
N/A
12224 |
0 |
| SS1.5-120F25A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 25 mm | N/A 183 mm | N/A 70 mm | N/A 39 mm |
N/A
12225 |
0 |
| SS1.5-120F28A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 28 mm | N/A 183 mm | N/A 70 mm | N/A 39 mm |
N/A
12226 |
0 |
| SS1.5-120F30A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 30 mm | N/A 183 mm | N/A 70 mm | N/A 39 mm |
N/A
12227 |
0 |
| SS1.5-120F32A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 32 mm | N/A 183 mm | N/A 70 mm | N/A 39 mm |
N/A
12228 |
0 |
| SS1.5-120F35A | $0.00 | N/A | N/A 1.5 | N/A 120 | N/A S2MA | N/A 35 mm | N/A 183 mm | N/A 70 mm | N/A 39 mm |
N/A
12229 |
0 |
| SS1.5-150F20A | $0.00 | N/A | N/A 1.5 | N/A 150 | N/A S1MA | N/A 20 mm | N/A 228 mm | N/A 180 mm | N/A 39 mm |
N/A
12265 |
0 |
| SS1.5-150F22A | $0.00 | N/A | N/A 1.5 | N/A 150 | N/A S1MA | N/A 22 mm | N/A 228 mm | N/A 180 mm | N/A 39 mm |
N/A
12266 |
0 |
| SS1.5-150F25A | $0.00 | N/A | N/A 1.5 | N/A 150 | N/A S1MA | N/A 25 mm | N/A 228 mm | N/A 180 mm | N/A 39 mm |
N/A
12267 |
0 |
| SS1.5-150F28A | $0.00 | N/A | N/A 1.5 | N/A 150 | N/A S1MA | N/A 28 mm | N/A 228 mm | N/A 180 mm | N/A 39 mm |
N/A
12268 |
0 |