KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-84F28A | $0.00 | N/A | N/A 1.5 | N/A 84 | N/A S1MA | N/A 28 mm | N/A 129 mm | N/A 60 mm | N/A 39 mm |
N/A
13044 |
0 |
| SS1.5-85F15A | $0.00 | N/A | N/A 1.5 | N/A 85 | N/A S1MA | N/A 15 mm | N/A 130.5 mm | N/A 60 mm | N/A 37 mm |
N/A
13070 |
0 |
| SS1.5-85F16A | $0.00 | N/A | N/A 1.5 | N/A 85 | N/A S1MA | N/A 16 mm | N/A 130.5 mm | N/A 60 mm | N/A 37 mm |
N/A
13071 |
0 |
| SS1.5-85F17A | $0.00 | N/A | N/A 1.5 | N/A 85 | N/A S1MA | N/A 17 mm | N/A 130.5 mm | N/A 60 mm | N/A 37 mm |
N/A
13072 |
0 |
| SS1.5-85F18A | $0.00 | N/A | N/A 1.5 | N/A 85 | N/A S1MA | N/A 18 mm | N/A 130.5 mm | N/A 60 mm | N/A 37 mm |
N/A
13073 |
0 |
| SS1.5-85F19A | $0.00 | N/A | N/A 1.5 | N/A 85 | N/A S1MA | N/A 19 mm | N/A 130.5 mm | N/A 60 mm | N/A 37 mm |
N/A
13074 |
0 |
| SS1.5-85F20A | $0.00 | N/A | N/A 1.5 | N/A 85 | N/A S1MA | N/A 20 mm | N/A 130.5 mm | N/A 60 mm | N/A 39 mm |
N/A
13075 |
0 |
| SS1.5-85F22A | $0.00 | N/A | N/A 1.5 | N/A 85 | N/A S1MA | N/A 22 mm | N/A 130.5 mm | N/A 60 mm | N/A 39 mm |
N/A
13076 |
0 |
| SS1.5-85F25A | $0.00 | N/A | N/A 1.5 | N/A 85 | N/A S1MA | N/A 25 mm | N/A 130.5 mm | N/A 60 mm | N/A 39 mm |
N/A
13077 |
0 |
| SS1.5-85F28A | $0.00 | N/A | N/A 1.5 | N/A 85 | N/A S1MA | N/A 28 mm | N/A 130.5 mm | N/A 60 mm | N/A 39 mm |
N/A
13078 |
0 |
| SS1.5-88F15A | $0.00 | N/A | N/A 1.5 | N/A 88 | N/A S1MA | N/A 15 mm | N/A 135 mm | N/A 60 mm | N/A 37 mm |
N/A
13104 |
0 |
| SS1.5-88F16A | $0.00 | N/A | N/A 1.5 | N/A 88 | N/A S1MA | N/A 16 mm | N/A 135 mm | N/A 60 mm | N/A 37 mm |
N/A
13105 |
0 |
| SS1.5-88F17A | $0.00 | N/A | N/A 1.5 | N/A 88 | N/A S1MA | N/A 17 mm | N/A 135 mm | N/A 60 mm | N/A 37 mm |
N/A
13106 |
0 |
| SS1.5-88F18A | $0.00 | N/A | N/A 1.5 | N/A 88 | N/A S1MA | N/A 18 mm | N/A 135 mm | N/A 60 mm | N/A 37 mm |
N/A
13107 |
0 |
| SS1.5-88F19A | $0.00 | N/A | N/A 1.5 | N/A 88 | N/A S1MA | N/A 19 mm | N/A 135 mm | N/A 60 mm | N/A 37 mm |
N/A
13108 |
0 |
| SS1.5-88F20A | $0.00 | N/A | N/A 1.5 | N/A 88 | N/A S1MA | N/A 20 mm | N/A 135 mm | N/A 60 mm | N/A 39 mm |
N/A
13109 |
0 |
| SS1.5-88F22A | $0.00 | N/A | N/A 1.5 | N/A 88 | N/A S1MA | N/A 22 mm | N/A 135 mm | N/A 60 mm | N/A 39 mm |
N/A
13110 |
0 |
| SS1.5-88F25A | $0.00 | N/A | N/A 1.5 | N/A 88 | N/A S1MA | N/A 25 mm | N/A 135 mm | N/A 60 mm | N/A 39 mm |
N/A
13111 |
0 |
| SS1.5-88F28A | $0.00 | N/A | N/A 1.5 | N/A 88 | N/A S1MA | N/A 28 mm | N/A 135 mm | N/A 60 mm | N/A 39 mm |
N/A
13112 |
0 |
| SS1.5-90F15A | $0.00 | N/A | N/A 1.5 | N/A 90 | N/A S1MA | N/A 15 mm | N/A 138 mm | N/A 60 mm | N/A 37 mm |
N/A
13138 |
0 |
| SS1.5-90F16A | $0.00 | N/A | N/A 1.5 | N/A 90 | N/A S1MA | N/A 16 mm | N/A 138 mm | N/A 60 mm | N/A 37 mm |
N/A
13139 |
0 |
| SS1.5-90F17A | $0.00 | N/A | N/A 1.5 | N/A 90 | N/A S1MA | N/A 17 mm | N/A 138 mm | N/A 60 mm | N/A 37 mm |
N/A
13140 |
0 |
| SS1.5-90F18A | $0.00 | N/A | N/A 1.5 | N/A 90 | N/A S1MA | N/A 18 mm | N/A 138 mm | N/A 60 mm | N/A 37 mm |
N/A
13141 |
0 |
| SS1.5-90F19A | $0.00 | N/A | N/A 1.5 | N/A 90 | N/A S1MA | N/A 19 mm | N/A 138 mm | N/A 60 mm | N/A 37 mm |
N/A
13142 |
0 |
| SS1.5-90F20A | $0.00 | N/A | N/A 1.5 | N/A 90 | N/A S1MA | N/A 20 mm | N/A 138 mm | N/A 60 mm | N/A 39 mm |
N/A
13143 |
0 |