KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-120F35A | $0.00 | N/A | N/A 2 | N/A 120 | N/A S2MA | N/A 35 mm | N/A 244 mm | N/A 90 mm | N/A 44 mm |
N/A
13634 |
0 |
| SS2-120F40A | $0.00 | N/A | N/A 2 | N/A 120 | N/A S2MA | N/A 40 mm | N/A 244 mm | N/A 90 mm | N/A 49 mm |
N/A
13635 |
0 |
| SS2-23F12A | $0.00 | N/A | N/A 2 | N/A 23 | N/A S1MA | N/A 12 mm | N/A 50 mm | N/A 37 mm | N/A 40 mm |
N/A
13756 |
0 |
| SS2-24F12A | $0.00 | N/A | N/A 2 | N/A 24 | N/A S1MA | N/A 12 mm | N/A 52 mm | N/A 38 mm | N/A 40 mm |
N/A
13776 |
0 |
| SS2-25F12A | $0.00 | N/A | N/A 2 | N/A 25 | N/A S1MA | N/A 12 mm | N/A 54 mm | N/A 40 mm | N/A 40 mm |
N/A
13796 |
0 |
| SS2-25F14A | $0.00 | N/A | N/A 2 | N/A 25 | N/A S1MA | N/A 14 mm | N/A 54 mm | N/A 40 mm | N/A 42 mm |
N/A
13797 |
0 |
| SS2-26F12A | $0.00 | N/A | N/A 2 | N/A 26 | N/A S1MA | N/A 12 mm | N/A 56 mm | N/A 42 mm | N/A 40 mm |
N/A
13817 |
0 |
| SS2-26F14A | $0.00 | N/A | N/A 2 | N/A 26 | N/A S1MA | N/A 14 mm | N/A 56 mm | N/A 42 mm | N/A 42 mm |
N/A
13818 |
0 |
| SS2-26F15A | $0.00 | N/A | N/A 2 | N/A 26 | N/A S1MA | N/A 15 mm | N/A 56 mm | N/A 42 mm | N/A 42 mm |
N/A
13819 |
0 |
| SS2-26F16A | $0.00 | N/A | N/A 2 | N/A 26 | N/A S1MA | N/A 16 mm | N/A 56 mm | N/A 42 mm | N/A 42 mm |
N/A
13820 |
0 |
| SS2-27F12A | $0.00 | N/A | N/A 2 | N/A 27 | N/A S1MA | N/A 12 mm | N/A 58 mm | N/A 45 mm | N/A 40 mm |
N/A
13842 |
0 |
| SS2-27F14A | $0.00 | N/A | N/A 2 | N/A 27 | N/A S1MA | N/A 14 mm | N/A 58 mm | N/A 45 mm | N/A 42 mm |
N/A
13843 |
0 |
| SS2-27F15A | $0.00 | N/A | N/A 2 | N/A 27 | N/A S1MA | N/A 15 mm | N/A 58 mm | N/A 45 mm | N/A 42 mm |
N/A
13844 |
0 |
| SS2-27F16A | $0.00 | N/A | N/A 2 | N/A 27 | N/A S1MA | N/A 16 mm | N/A 58 mm | N/A 45 mm | N/A 42 mm |
N/A
13845 |
0 |
| SS2-27F17A | $0.00 | N/A | N/A 2 | N/A 27 | N/A S1MA | N/A 17 mm | N/A 58 mm | N/A 45 mm | N/A 42 mm |
N/A
13846 |
0 |
| SS2-27F18A | $0.00 | N/A | N/A 2 | N/A 27 | N/A S1MA | N/A 18 mm | N/A 58 mm | N/A 45 mm | N/A 42 mm |
N/A
13847 |
0 |
| SS2-28F12A | $0.00 | N/A | N/A 2 | N/A 28 | N/A S1MA | N/A 12 mm | N/A 60 mm | N/A 45 mm | N/A 40 mm |
N/A
13869 |
0 |
| SS2-28F14A | $0.00 | N/A | N/A 2 | N/A 28 | N/A S1MA | N/A 14 mm | N/A 60 mm | N/A 45 mm | N/A 42 mm |
N/A
13870 |
0 |
| SS2-28F15A | $0.00 | N/A | N/A 2 | N/A 28 | N/A S1MA | N/A 15 mm | N/A 60 mm | N/A 45 mm | N/A 42 mm |
N/A
13871 |
0 |
| SS2-28F16A | $0.00 | N/A | N/A 2 | N/A 28 | N/A S1MA | N/A 16 mm | N/A 60 mm | N/A 45 mm | N/A 42 mm |
N/A
13872 |
0 |
| SS2-28F17A | $0.00 | N/A | N/A 2 | N/A 28 | N/A S1MA | N/A 17 mm | N/A 60 mm | N/A 45 mm | N/A 42 mm |
N/A
13873 |
0 |
| SS2-28F18A | $0.00 | N/A | N/A 2 | N/A 28 | N/A S1MA | N/A 18 mm | N/A 60 mm | N/A 45 mm | N/A 42 mm |
N/A
13874 |
0 |
| SS2-28F19A | $0.00 | N/A | N/A 2 | N/A 28 | N/A S1MA | N/A 19 mm | N/A 60 mm | N/A 45 mm | N/A 42 mm |
N/A
13875 |
0 |
| SS2-29F12A | $0.00 | N/A | N/A 2 | N/A 29 | N/A S1MA | N/A 12 mm | N/A 62 mm | N/A 47 mm | N/A 40 mm |
N/A
13897 |
0 |
| SS2-29F14A | $0.00 | N/A | N/A 2 | N/A 29 | N/A S1MA | N/A 14 mm | N/A 62 mm | N/A 47 mm | N/A 42 mm |
N/A
13898 |
0 |