KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-34F19A | $0.00 | N/A | N/A 2 | N/A 34 | N/A S1MA | N/A 19 mm | N/A 72 mm | N/A 50 mm | N/A 42 mm |
N/A
13997 |
0 |
| SS2-34F20A | $0.00 | N/A | N/A 2 | N/A 34 | N/A S1MA | N/A 20 mm | N/A 72 mm | N/A 50 mm | N/A 44 mm |
N/A
13998 |
0 |
| SS2-35F12A | $0.00 | N/A | N/A 2 | N/A 35 | N/A S1MA | N/A 12 mm | N/A 74 mm | N/A 52 mm | N/A 40 mm |
N/A
14024 |
0 |
| SS2-35F14A | $0.00 | N/A | N/A 2 | N/A 35 | N/A S1MA | N/A 14 mm | N/A 74 mm | N/A 52 mm | N/A 42 mm |
N/A
14025 |
0 |
| SS2-35F15A | $0.00 | N/A | N/A 2 | N/A 35 | N/A S1MA | N/A 15 mm | N/A 74 mm | N/A 52 mm | N/A 42 mm |
N/A
14026 |
0 |
| SS2-35F16A | $0.00 | N/A | N/A 2 | N/A 35 | N/A S1MA | N/A 16 mm | N/A 74 mm | N/A 52 mm | N/A 42 mm |
N/A
14027 |
0 |
| SS2-35F17A | $0.00 | N/A | N/A 2 | N/A 35 | N/A S1MA | N/A 17 mm | N/A 74 mm | N/A 52 mm | N/A 42 mm |
N/A
14028 |
0 |
| SS2-35F18A | $0.00 | N/A | N/A 2 | N/A 35 | N/A S1MA | N/A 18 mm | N/A 74 mm | N/A 52 mm | N/A 42 mm |
N/A
14029 |
0 |
| SS2-35F19A | $0.00 | N/A | N/A 2 | N/A 35 | N/A S1MA | N/A 19 mm | N/A 74 mm | N/A 52 mm | N/A 42 mm |
N/A
14030 |
0 |
| SS2-35F20A | $0.00 | N/A | N/A 2 | N/A 35 | N/A S1MA | N/A 20 mm | N/A 74 mm | N/A 52 mm | N/A 44 mm |
N/A
14031 |
0 |
| SS2-35F22A | $0.00 | N/A | N/A 2 | N/A 35 | N/A S1MA | N/A 22 mm | N/A 74 mm | N/A 52 mm | N/A 44 mm |
N/A
14032 |
0 |
| SS2-36F12A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 12 mm | N/A 76 mm | N/A 55 mm | N/A 40 mm |
N/A
14058 |
0 |
| SS2-36F14A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 14 mm | N/A 76 mm | N/A 55 mm | N/A 42 mm |
N/A
14059 |
0 |
| SS2-36F15A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 15 mm | N/A 76 mm | N/A 55 mm | N/A 42 mm |
N/A
14060 |
0 |
| SS2-36F16A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 16 mm | N/A 76 mm | N/A 55 mm | N/A 42 mm |
N/A
14061 |
0 |
| SS2-36F17A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 17 mm | N/A 76 mm | N/A 55 mm | N/A 42 mm |
N/A
14062 |
0 |
| SS2-36F18A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 18 mm | N/A 76 mm | N/A 55 mm | N/A 42 mm |
N/A
14063 |
0 |
| SS2-36F19A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 19 mm | N/A 76 mm | N/A 55 mm | N/A 42 mm |
N/A
14064 |
0 |
| SS2-36F20A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 20 mm | N/A 76 mm | N/A 55 mm | N/A 44 mm |
N/A
14065 |
0 |
| SS2-36F22A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 22 mm | N/A 76 mm | N/A 55 mm | N/A 44 mm |
N/A
14066 |
0 |
| SS2-36F25A | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1MA | N/A 25 mm | N/A 76 mm | N/A 55 mm | N/A 44 mm |
N/A
14067 |
0 |
| SS2-38F12A | $0.00 | N/A | N/A 2 | N/A 38 | N/A S1MA | N/A 12 mm | N/A 80 mm | N/A 55 mm | N/A 40 mm |
N/A
14095 |
0 |
| SS2-38F14A | $0.00 | N/A | N/A 2 | N/A 38 | N/A S1MA | N/A 14 mm | N/A 80 mm | N/A 55 mm | N/A 42 mm |
N/A
14096 |
0 |
| SS2-38F15A | $0.00 | N/A | N/A 2 | N/A 38 | N/A S1MA | N/A 15 mm | N/A 80 mm | N/A 55 mm | N/A 42 mm |
N/A
14097 |
0 |
| SS2-38F16A | $0.00 | N/A | N/A 2 | N/A 38 | N/A S1MA | N/A 16 mm | N/A 80 mm | N/A 55 mm | N/A 42 mm |
N/A
14098 |
0 |