The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-42F18A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 18 mm N/A 88 mm N/A 55 mm N/A 42 mm N/A
14174
0
SS2-42F19A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 19 mm N/A 88 mm N/A 55 mm N/A 42 mm N/A
14175
0
SS2-42F20A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 20 mm N/A 88 mm N/A 55 mm N/A 44 mm N/A
14176
0
SS2-42F22A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 22 mm N/A 88 mm N/A 55 mm N/A 44 mm N/A
14177
0
SS2-42F25A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 25 mm N/A 88 mm N/A 55 mm N/A 44 mm N/A
14178
0
SS2-42F28A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 28 mm N/A 88 mm N/A 55 mm N/A 44 mm N/A
14179
0
SS2-42F30A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 30 mm N/A 88 mm N/A 55 mm N/A 44 mm N/A
14180
0
SS2-42F32A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 32 mm N/A 88 mm N/A 55 mm N/A 44 mm N/A
14181
0
SS2-42F35A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 35 mm N/A 88 mm N/A 55 mm N/A 44 mm N/A
14182
0
SS2-44F15A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 15 mm N/A 92 mm N/A 55 mm N/A 42 mm N/A
14206
0
SS2-44F16A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 16 mm N/A 92 mm N/A 55 mm N/A 42 mm N/A
14207
0
SS2-44F17A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 17 mm N/A 92 mm N/A 55 mm N/A 42 mm N/A
14208
0
SS2-44F18A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 18 mm N/A 92 mm N/A 55 mm N/A 42 mm N/A
14209
0
SS2-44F19A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 19 mm N/A 92 mm N/A 55 mm N/A 42 mm N/A
14210
0
SS2-44F20A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 20 mm N/A 92 mm N/A 55 mm N/A 44 mm N/A
14211
0
SS2-44F22A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 22 mm N/A 92 mm N/A 55 mm N/A 44 mm N/A
14212
0
SS2-44F25A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 25 mm N/A 92 mm N/A 55 mm N/A 44 mm N/A
14213
0
SS2-44F28A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 28 mm N/A 92 mm N/A 55 mm N/A 44 mm N/A
14214
0
SS2-44F30A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 30 mm N/A 92 mm N/A 55 mm N/A 44 mm N/A
14215
0
SS2-44F32A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 32 mm N/A 92 mm N/A 55 mm N/A 44 mm N/A
14216
0
SS2-44F35A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 35 mm N/A 92 mm N/A 55 mm N/A 44 mm N/A
14217
0
SS2-45F15A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 15 mm N/A 94 mm N/A 55 mm N/A 42 mm N/A
14241
0
SS2-45F16A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 16 mm N/A 94 mm N/A 55 mm N/A 42 mm N/A
14242
0
SS2-45F17A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 17 mm N/A 94 mm N/A 55 mm N/A 42 mm N/A
14243
0
SS2-45F18A $0.00 N/A N/A 2 N/A 45 N/A S1MA N/A 18 mm N/A 94 mm N/A 55 mm N/A 42 mm N/A
14244
0
Unit of Measure
« 16 17 18 19 20 »