KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-45F19A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 19 mm | N/A 94 mm | N/A 55 mm | N/A 42 mm |
N/A
14245 |
0 |
| SS2-45F20A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 20 mm | N/A 94 mm | N/A 55 mm | N/A 44 mm |
N/A
14246 |
0 |
| SS2-45F22A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 22 mm | N/A 94 mm | N/A 55 mm | N/A 44 mm |
N/A
14247 |
0 |
| SS2-45F25A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 25 mm | N/A 94 mm | N/A 55 mm | N/A 44 mm |
N/A
14248 |
0 |
| SS2-45F28A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 28 mm | N/A 94 mm | N/A 55 mm | N/A 44 mm |
N/A
14249 |
0 |
| SS2-45F30A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 30 mm | N/A 94 mm | N/A 55 mm | N/A 44 mm |
N/A
14250 |
0 |
| SS2-45F32A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 32 mm | N/A 94 mm | N/A 55 mm | N/A 44 mm |
N/A
14251 |
0 |
| SS2-45F35A | $0.00 | N/A | N/A 2 | N/A 45 | N/A S1MA | N/A 35 mm | N/A 94 mm | N/A 55 mm | N/A 44 mm |
N/A
14252 |
0 |
| SS2-46F15A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 15 mm | N/A 96 mm | N/A 55 mm | N/A 42 mm |
N/A
14276 |
0 |
| SS2-46F16A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 16 mm | N/A 96 mm | N/A 55 mm | N/A 42 mm |
N/A
14277 |
0 |
| SS2-46F17A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 17 mm | N/A 96 mm | N/A 55 mm | N/A 42 mm |
N/A
14278 |
0 |
| SS2-46F18A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 18 mm | N/A 96 mm | N/A 55 mm | N/A 42 mm |
N/A
14279 |
0 |
| SS2-46F19A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 19 mm | N/A 96 mm | N/A 55 mm | N/A 42 mm |
N/A
14280 |
0 |
| SS2-46F20A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 20 mm | N/A 96 mm | N/A 55 mm | N/A 44 mm |
N/A
14281 |
0 |
| SS2-46F22A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 22 mm | N/A 96 mm | N/A 55 mm | N/A 44 mm |
N/A
14282 |
0 |
| SS2-46F25A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 25 mm | N/A 96 mm | N/A 55 mm | N/A 44 mm |
N/A
14283 |
0 |
| SS2-46F28A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 28 mm | N/A 96 mm | N/A 55 mm | N/A 44 mm |
N/A
14284 |
0 |
| SS2-46F30A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 30 mm | N/A 96 mm | N/A 55 mm | N/A 44 mm |
N/A
14285 |
0 |
| SS2-46F32A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 32 mm | N/A 96 mm | N/A 55 mm | N/A 44 mm |
N/A
14286 |
0 |
| SS2-46F35A | $0.00 | N/A | N/A 2 | N/A 46 | N/A S1MA | N/A 35 mm | N/A 96 mm | N/A 55 mm | N/A 44 mm |
N/A
14287 |
0 |
| SS2-48F15A | $0.00 | N/A | N/A 2 | N/A 48 | N/A S1MA | N/A 15 mm | N/A 100 mm | N/A 55 mm | N/A 42 mm |
N/A
14311 |
0 |
| SS2-48F16A | $0.00 | N/A | N/A 2 | N/A 48 | N/A S1MA | N/A 16 mm | N/A 100 mm | N/A 55 mm | N/A 42 mm |
N/A
14312 |
0 |
| SS2-48F17A | $0.00 | N/A | N/A 2 | N/A 48 | N/A S1MA | N/A 17 mm | N/A 100 mm | N/A 55 mm | N/A 42 mm |
N/A
14313 |
0 |
| SS2-48F18A | $0.00 | N/A | N/A 2 | N/A 48 | N/A S1MA | N/A 18 mm | N/A 100 mm | N/A 55 mm | N/A 42 mm |
N/A
14314 |
0 |
| SS2-48F19A | $0.00 | N/A | N/A 2 | N/A 48 | N/A S1MA | N/A 19 mm | N/A 100 mm | N/A 55 mm | N/A 42 mm |
N/A
14315 |
0 |