The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-48F20A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 20 mm N/A 100 mm N/A 55 mm N/A 44 mm N/A
14316
0
SS2-48F22A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 22 mm N/A 100 mm N/A 55 mm N/A 44 mm N/A
14317
0
SS2-48F25A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 25 mm N/A 100 mm N/A 55 mm N/A 44 mm N/A
14318
0
SS2-48F28A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 28 mm N/A 100 mm N/A 55 mm N/A 44 mm N/A
14319
0
SS2-48F30A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 30 mm N/A 100 mm N/A 55 mm N/A 44 mm N/A
14320
0
SS2-48F32A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 32 mm N/A 100 mm N/A 55 mm N/A 44 mm N/A
14321
0
SS2-48F35A $0.00 N/A N/A 2 N/A 48 N/A S1MA N/A 35 mm N/A 100 mm N/A 55 mm N/A 44 mm N/A
14322
0
SS2-50F15A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 15 mm N/A 104 mm N/A 55 mm N/A 42 mm N/A
14346
0
SS2-50F16A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 16 mm N/A 104 mm N/A 55 mm N/A 42 mm N/A
14347
0
SS2-50F17A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 17 mm N/A 104 mm N/A 55 mm N/A 42 mm N/A
14348
0
SS2-50F18A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 18 mm N/A 104 mm N/A 55 mm N/A 42 mm N/A
14349
0
SS2-50F19A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 19 mm N/A 104 mm N/A 55 mm N/A 42 mm N/A
14350
0
SS2-50F20A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 20 mm N/A 104 mm N/A 55 mm N/A 44 mm N/A
14351
0
SS2-50F22A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 22 mm N/A 104 mm N/A 55 mm N/A 44 mm N/A
14352
0
SS2-50F25A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 25 mm N/A 104 mm N/A 55 mm N/A 44 mm N/A
14353
0
SS2-50F28A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 28 mm N/A 104 mm N/A 55 mm N/A 44 mm N/A
14354
0
SS2-50F30A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 30 mm N/A 104 mm N/A 55 mm N/A 44 mm N/A
14355
0
SS2-50F32A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 32 mm N/A 104 mm N/A 55 mm N/A 44 mm N/A
14356
0
SS2-50F35A $0.00 N/A N/A 2 N/A 50 N/A S1MA N/A 35 mm N/A 104 mm N/A 55 mm N/A 44 mm N/A
14357
0
SS2-52F15A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 15 mm N/A 108 mm N/A 55 mm N/A 42 mm N/A
14381
0
SS2-52F16A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 16 mm N/A 108 mm N/A 55 mm N/A 42 mm N/A
14382
0
SS2-52F17A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 17 mm N/A 108 mm N/A 55 mm N/A 42 mm N/A
14383
0
SS2-52F18A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 18 mm N/A 108 mm N/A 55 mm N/A 42 mm N/A
14384
0
SS2-52F19A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 19 mm N/A 108 mm N/A 55 mm N/A 42 mm N/A
14385
0
SS2-52F20A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 20 mm N/A 108 mm N/A 55 mm N/A 44 mm N/A
14386
0
Unit of Measure
« 16 17 18 19 20 »