The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS-FA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-52F22A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 22 mm N/A 108 mm N/A 55 mm N/A 44 mm N/A
14387
0
SS2-52F25A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 25 mm N/A 108 mm N/A 55 mm N/A 44 mm N/A
14388
0
SS2-52F28A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 28 mm N/A 108 mm N/A 55 mm N/A 44 mm N/A
14389
0
SS2-52F30A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 30 mm N/A 108 mm N/A 55 mm N/A 44 mm N/A
14390
0
SS2-52F32A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 32 mm N/A 108 mm N/A 55 mm N/A 44 mm N/A
14391
0
SS2-52F35A $0.00 N/A N/A 2 N/A 52 N/A S1MA N/A 35 mm N/A 108 mm N/A 55 mm N/A 44 mm N/A
14392
0
SS2-54F15A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 15 mm N/A 112 mm N/A 55 mm N/A 42 mm N/A
14416
0
SS2-54F16A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 16 mm N/A 112 mm N/A 55 mm N/A 42 mm N/A
14417
0
SS2-54F17A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 17 mm N/A 112 mm N/A 55 mm N/A 42 mm N/A
14418
0
SS2-54F18A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 18 mm N/A 112 mm N/A 55 mm N/A 42 mm N/A
14419
0
SS2-54F19A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 19 mm N/A 112 mm N/A 55 mm N/A 42 mm N/A
14420
0
SS2-54F20A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 20 mm N/A 112 mm N/A 55 mm N/A 44 mm N/A
14421
0
SS2-54F22A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 22 mm N/A 112 mm N/A 55 mm N/A 44 mm N/A
14422
0
SS2-54F25A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 25 mm N/A 112 mm N/A 55 mm N/A 44 mm N/A
14423
0
SS2-54F28A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 28 mm N/A 112 mm N/A 55 mm N/A 44 mm N/A
14424
0
SS2-54F30A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 30 mm N/A 112 mm N/A 55 mm N/A 44 mm N/A
14425
0
SS2-54F32A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 32 mm N/A 112 mm N/A 55 mm N/A 44 mm N/A
14426
0
SS2-54F35A $0.00 N/A N/A 2 N/A 54 N/A S1MA N/A 35 mm N/A 112 mm N/A 55 mm N/A 44 mm N/A
14427
0
SS2-55F15A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 15 mm N/A 114 mm N/A 55 mm N/A 42 mm N/A
14451
0
SS2-55F16A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 16 mm N/A 114 mm N/A 55 mm N/A 42 mm N/A
14452
0
SS2-55F17A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 17 mm N/A 114 mm N/A 55 mm N/A 42 mm N/A
14453
0
SS2-55F18A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 18 mm N/A 114 mm N/A 55 mm N/A 42 mm N/A
14454
0
SS2-55F19A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 19 mm N/A 114 mm N/A 55 mm N/A 42 mm N/A
14455
0
SS2-55F20A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 20 mm N/A 114 mm N/A 55 mm N/A 44 mm N/A
14456
0
SS2-55F22A $0.00 N/A N/A 2 N/A 55 N/A S1MA N/A 22 mm N/A 114 mm N/A 55 mm N/A 44 mm N/A
14457
0
Unit of Measure
« 16 17 18 19 20 »